PLC-OPT-  5DC/24DC/100KHZ-G
   - 
  Solid-state relay module
    
      2902973
      
      
    
  
      Input solid-state relay, with DC voltage output push-pull, transmission frequency: 100 kHz, with light indicator and protective circuit in input and output circuits, input: 5 V DC, output: 14 - 30 V DC/50 mA
Product details
| Product type | Solid-state relay module | 
| Product family | PLC-INTERFACE | 
| Application | 100 kHz input optocoupler | 
| Operating mode | 100% operating factor | 
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Insulation | Basic insulation | 
| Overvoltage category | II | 
| Pollution degree | 2 | 
| Data management status | |
| Date of last data management | 15.09.2025 | 
| Maximum power dissipation for nominal condition | 0.04 W | 
| Test voltage (Input/output) | 2.5 kVrms (50 Hz, 1 min., input/output) | 
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 50 V DC | 
| Rated surge voltage | 0.5 kV | 
| Nominal input voltage UN | 5 V DC | 
| Input voltage range in reference to UN | 0.5 ... 1.2 | 
| Input voltage range | 2.5 V DC ... 6 V DC | 
| Switching threshold "0" signal in reference to UN | < 0.3 | 
| Switching threshold "1" signal in reference to UN | > 0.5 | 
| Typical input current at UN | 8 mA | 
| Typical response time | 1 µs | 
| Typical turn-off time | 2 µs | 
| Operating voltage display | Yellow LED | 
| Protective circuit | Reverse polarity protection | 
| Surge protection | |
| Surge voltage protection | > 14 V | 
| Transmission frequency | 100 kHz | 
| Designation | Output data | 
| Contact switching type | 1 N/O contact | 
| Design of digital output | electronic | 
| Output voltage range | 14 V DC ... 30 V DC | 
| Limiting continuous current | 50 mA | 
| Quiescent current | 15 mA | 
| Surge voltage protection | > 35 V | 
| Voltage drop at max. limiting continuous current | < 2.2 V | 
| Output circuit | 3-conductor push-pull, ground referenced | 
| Protective circuit | Reverse polarity protection | 
| Surge protection | 
| Connection method | Push-in connection | 
| Stripping length | 10 mm | 
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² | 
| 0.2 mm² ... 2.5 mm² (Single ferrule) | |
| 2x 0.5 mm² ... 1 mm² (TWIN ferrule) | |
| Conductor cross-section AWG | 26 ... 14 | 
| Width | 6.2 mm | 
| Height | 80 mm | 
| Depth | 94 mm | 
| Color | gray (RAL 7042) | 
| Ambient conditions | |
| Degree of protection | IP20 | 
| Ambient temperature (operation) | -20 °C ... 60 °C | 
| Ambient temperature (storage/transport) | -25 °C ... 75 °C | 
| Corrosive gas test | |
| Identification | ISA-S71.04. G3 Harsh Group | 
| EN 60068-2-60 | |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60947-5-1 | 
| Mounting type | DIN rail mounting | 
| Assembly note | in rows with zero spacing | 
| Mounting position | any | 
| Item number | 2902973 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | CK05 | 
| Product key | DK62A3 | 
| GTIN | 4046356702799 | 
| Weight per piece (including packing) | 34.6 g | 
| Weight per piece (excluding packing) | 32.86 g | 
| Customs tariff number | 85364190 | 
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
| Environment friendly use period (EFUP) | EFUP-50 An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required. | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) | 
| SCIP | ddb61312-c8d8-4c4b-8897-5728f8c984d0 | 
Compatible products
            Note: Applying some accessories below might limit this product.
          
          
        - 
    
      FBST 500-PLC RD - Continuous plug-in bridge 2966786
- 
    
      FBST 500-PLC BU - Continuous plug-in bridge 2966692
- 
    
      FBST 500-PLC GY - Continuous plug-in bridge 2966838
- 
    
      FBST 6-PLC RD - Single plug-in bridge 2966236
- 
    
      FBST 6-PLC BU - Single plug-in bridge 2966812
- 
    
      FBST 6-PLC GY - Single plug-in bridge 2966825
- 
    
      FBST 8-PLC GY - Single plug-in bridge 2967688
- 
    
      NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
- 
    
      NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
- 
    
      NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
- 
    
      NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
- 
    
      NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
- 
    
      NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
- 
    
      NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
- 
    
      NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
- 
    
      NS 35/ 7,5 CAP - End cap 1206560
- 
    
      NS 35/15 PERF 2000MM - DIN rail perforated 1201730
- 
    
      NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
- 
    
      NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
- 
    
      NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
- 
    
      NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
- 
    
      NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
- 
    
      NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
- 
    
      NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
- 
    
      NS 35/15 CAP - End cap 1206573
- 
    
      NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
- 
    
      PLC-ATP BK - Separating plate 2966841
- 
    
      PLC-ESK GY - Power terminal block 2966508
- 
    
      SZF 1-0,6X3,5 - Screwdriver 1204517
PHOENIX CONTACT Ltd
        
        8240 Parkhill Drive, Milton, Ontario L9T 5V7