Simply snap onto the DIN rail to create the PE connection.
Your safety is important to us: the green-yellow ground terminal blocks from Phoenix Contact meet all requirements of the IEC 60947-7-2 standard.
Ground terminal blocks with a metallic PE foot make it even easier: the connection between the terminal points and the DIN rail is created automatically once the terminal blocks are snapped on.
The standard terminal blocks with snap-on foot can be used on DIN rails with a standard or G profile.
"$pageName" on