As narrow as flat-type fuses but switched back on with just the flick of the wrist.
Our thermal device circuit breakers provide optimum protection against overload for inductive loads in power distribution systems. The integrated switching function of the device circuit breakers enables immediate switch-on again and minimizes downtimes in your system.
Thermal device circuit breakers are conventionally tripped by means of a bimetallic strip. In the event of an error, the bimetal heats up and disconnects the circuit.
The following applies: the higher the overload, the faster the thermal device circuit breaker trips.
The devices can be switched on again at any time. Thermal device circuit breakers are available as plug-in designs.
Typical areas of application for thermal device circuit breakers include system-based sensors and actuators.
These include: motors, heating elements and fans, and devices with a high starting current.
The voltage ranges of thermal device circuit breakers are a maximum of 250 V AC or 65 V DC.
Configure products and solutions for your individual application.
Protective devices – Device circuit breakers
"$pageName" on