Screw connection

Screw connection

Universal and maintenance-free

For the most stringent requirements: the screw connection has also proven itself in the wiring of large conductor cross sections.

Back to Terminal blocks

Category

  • Component terminal blocks
    Component terminal blocks

    Perform switching tasks individually, flexibly, and clearly – with the right component terminal blocks.

  • Disconnect and knife disconnect terminal blocks
    Disconnect and knife disconnect terminal blocks

    Disconnect circuits and detect malfunctions immediately. Various function plugs are also available for individual assembly.

  • Distribution blocks
    Distribution blocks

    You can now save even more space and time during installation with the connection-ready distribution blocks with screw connection technology.

  • Feed-through terminal blocks
    Feed-through terminal blocks

    Connect, flexibly bridge, and easily mark large or small conductor cross sections with compact feed-through terminal blocks.

  • Fuse terminal blocks
    Fuse terminal blocks

    Versatile terminal blocks for sensor technology and machine control: protect devices, distribute potential, and identify errors quickly.

  • Ground terminal blocks
    Ground terminal blocks

    Quickly establish PE connections: the ground terminal blocks simply snap onto the DIN rail.

  • High-current terminal blocks
    High-current terminal blocks

    Wire large conductor cross sections up to 240 mm² easily, safely, and fast.

  • High-temperature terminal blocks
    High-temperature terminal blocks

    High-temperature terminal blocks with ceramic insulation are approved in accordance with the Ex standard and are suitable for particularly harsh operating conditions.

  • Hybrid terminal blocks
    Hybrid terminal blocks

    Combine connection methods in a hybrid terminal block and benefit from both technologies.

  • Installation terminal blocks
    Installation terminal blocks

    Particularly low-profile design, easy mounting, and free combination – clear advantages of installation terminal blocks for building technology.

  • Mini and micro terminal blocks
    Mini and micro terminal blocks

    Small terminal blocks with maximum functionality: convenient wiring, marking, and an option for multi-conductor connections.

  • Motor terminals
    Easy motor connection

    Save space and costs when wiring your motors.

  • Multi-conductor terminal blocks
    Multi-conductor terminal blocks

    Use multi-conductor terminal blocks to distribute potentials with ease and safely connect various conductor types or cross sections.

  • Multi-level terminal blocks
    Multi-level terminal blocks

    Distribute potentials with ease when space is limited. With multi-level terminal blocks, wiring remains convenient.

  • Plug-in terminal blocks
    Plug-in terminal blocks

    Powerful contact and touch-proof connection – these are the clever features of plug-in terminal blocks.

  • Plug-in test system
    Plug-in test system

    The FAME test system simplifies the regular testing of power switchgear.

  • Sensor/actuator terminal blocks
    Sensor/actuator terminal blocks

    Signal level, potential distribution, and protective conductor function combined in one terminal block – the best solution for control engineering.

  • Test disconnect terminal blocks
    Test disconnect terminal blocks

    Design measuring transducer circuits inexpensively according to your own requirements. Plug-in solutions provide additional technical advantages.

Search in Screw connection

Show all products in this category

Terminal blocks with screw connection from Phoenix Contact cover a wide range of applications. You'll save time when creating terminal strips, thanks to the snap-on PE foot and standardized plug-in bridges.

Your advantages

  • Save time and space with a multi-conductor connection
  • Zero maintenance, thanks to the Reakdyn principle
  • Save money – with uniform bridging, marking, and test accessories
  • High conductivity thanks to a wide conductor cross section range of up to 240 mm²
  • Known and recognized throughout the world thanks to the proven screw connection
  • Terminal blocks with screw connection are a part of the COMPLETE line system

Proven connection technology

Clamping body based on the Reakdyn principle and with multi-conductor clamping  

Screw connection: safe and maintenance-free wiring

Standard terminal blocks are characterized by practical properties. 

  • Maintenance-free conductor connection with the Reakdyn principle – there is no need to tighten the terminal block screws.
  • Clamp all types of copper wire without pretreatment. With a nominal cross section, you can also use splicing protection in the form of ferrules.
  • Multi-conductor connection – two conductors with the same cross section make contact safely in the clamping parts.
  • High contact forces and large contact surfaces – conductor cross sections of up to 240 mm² can be wired gas-tight and with long-term stability.

Flexible plug-in bridge system

Terminal block with one plug-in bridge  

Simple potential distribution with plug-in bridges

Implement potential distribution quickly with the standardized plug-in bridges from Phoenix Contact.

Two bridge shafts in all terminal blocks make flexible chain and level bridging and bridging between non-adjacent terminal blocks possible.

With the 2- to 50-pos. plug-in bridges, you can connect any number of terminal blocks.

Snap-on protective conductor foot

Snap-on protective conductor foot  

Snap on easily and make contact efficiently

Ground terminal blocks of the same shape can be snapped on easily and make contact with the DIN rail. This mechanically and electrically efficient contacting meets all requirements of the IEC 60947-7-2 standard.

Top quality

Components of a terminal block: metal parts and plastic parts  

High-grade metal and plastic parts

Reliable connections – that's our aim. The quality of our products is the key. This starts with the selection of materials.

Metal parts made of copper alloys that are resistant to strain cracking and corrosion:

  • No electrolytic corrosion due to humidity
  • Safe electrical contacts
  • Minimal heating, thanks to good electrical conductivity

Insulating housing made of elastic plastic with a high impact strength:

  • Recyclable, halogen-free, and UV resistant
  • Halogen-free and UV resistant
  • Good tropical and termite resistance
  • Operating temperatures of up to 130°C
  • High chemical resistance
  • Excellent aging characteristics
  • Certification in accordance with UL 94 for flammability rating V0

PHOENIX CONTACT Ltd

8240 Parkhill Drive
Milton, Ontario L9T 5V7
1-800-890-2820
Referrer: https://www.phoenixcontact.com/online/portal/ca?1dmy&urile=wcm%3apath%3a/caen/web/main/products/subcategory_pages/Terminal_blocks_P-15/4784f273-1e2b-4a34-8da7-709d3af232aa