Approval
Color
National versions
Connection method
Socket, Pin connector pattern type D, Screw connection, for India/Africa and other countries, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Screw connection, for India/Africa and other countries, NOT suitable for South Africa (ZA), green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, NOT suitable for South Africa (ZA), green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Screw connection, for India/Africa and other countries, integrated fuse, NOT suitable for South Africa (ZA), green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Double socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Double socket, Type: D, Screw connection, for India/Africa and other countries, with LED display, NOT suitable for South Africa (ZA), green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Push-in spring connection, for India/Africa and other countries, NOT suitable for South Africa (ZA), gray, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
Socket, Type: D, Push-in spring connection, for India/Africa and other countries, NOT suitable for South Africa (ZA), green, for mounting on a DIN rail in the service interface or direct mounting, 250 V AC, 6 A, -60 °C, 105 °C, IS 1293
"$pageName" on