The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Overview of device circuit breakers

Device circuit breakers

Device circuit breakers protect your equipment against overload and short-circuit currents and selectively shut down just the affected circuit in the event of a fault. To provide the ideal protection, our circuit breakers use various technologies: electronic, thermal-magnetic, and thermal. Optimize your production process and minimize downtimes by using our overcurrent protection.

Your advantages

  • High system availability with selective protection
  • Reliable protection of your devices – targeted shutdown in the event of an error
  • Versatile use with various tripping mechanisms and low nominal current levels
  • Solutions for many applications with the comprehensive product range
Electronic and thermal-magnetic device circuit breakers

Electronic and thermal-magnetic device circuit breakers

Various circuit breaker technologies

Based on their function, circuit breakers can be divided into the following groups:

  • Thermal circuit breakers for overload protection
  • Thermal-magnetic circuit breakers for overload and short-circuit protection
  • Electronic circuit breakers for protection in the event of overload, short circuit, cable attenuation, and high input capacitance
CAPAROC configurator
Your customized circuit breaker system

Design your customized circuit breaker system to meet your requirements. In addition, you will receive all important planning data, such as 2D and 3D models, a system data sheet, and an individual item number. Order your customized system starting from a batch quantity of just 1.

Start configuring now
Person in front of monitor with CAPAROC configurator on screen

Targeted shutdown

Circuit breakers usually protect equipment individually. In the event of an error, they shut down only the affected actuator or sensor in the faulty circuit.

This means that the production process continues running without interruption.
Based on their function, circuit breakers can be divided into the following groups:

  • Thermal circuit breakers for overload protection
  • Thermal-magnetic circuit breakers for overload and short-circuit protection
  • Electronic circuit breakers for protection in the event of overload, short circuit, line attenuation, and high input capacitance
Tripping time in the event of overload

Tripping time in the event of a short circuit

Your application is optimally protected in the event of

Thermal device circuit breakers Suitable Unsuitable Overload
Thermal-magnetic circuit breakers Suitable Ideal Overload, short circuit, and long cable paths (thanks to SFB tripping characteristic)
Electronic circuit breakers Ideal Ideal Overload, short circuit, and long cable paths
e-paper
The portfolio at a glance

With our device circuit breakers, you can protect your system safely and reliably against overload and short-circuit currents. Find out about our entire portfolio of electronic, thermal-magnetic, and thermal circuit breakers.

Open the e-paper
Selection of the device circuit breaker portfolio
Title CAPAROC brochure

Further information about device circuit breakers in our e-paper

You will find more information about our device circuit breakers in digital form here. Take a look at the e-paper or download our brochures as PDF files.

Device circuit breakers and miniature circuit breakers shown next to each other

Device circuit breaker or miniature circuit breaker?

Device circuit breakers:
• Function: Protects individual devices or small circuits against overload and short circuit.
• Field of application: Used primarily in control circuits, signal circuits, or to protect electronic devices.
• Capacity: Lower switching capacity, but perfect for protecting sensitive devices.
• Reusability: Can be switched on again after tripping.

Miniature circuit breakers:
• Function: Protects electrical systems against overload and short circuit.
• Field of application: Used in main distribution systems and larger electrical systems.
• Capacity: Can switch and interrupt high short-circuit currents.
• Reusability: Can also be switched on again after tripping.