CAPAROC circuit breakers – your advantages The benchmark that you can tailor • Numerous possible combinations • Large selection of individual modules - Various power modules - 1-, 2-, and 4-channel circuit breaker modules - Potential distribution module - Current rails designed for modular extension • Unlimited compatibility of the modules • Can be extended at any time, even during ongoing operation • Future system extensions and upgrades • Will remain technologically state-of-the-art with future updates Particularly simple operation • Plug and Play: Intuitive and fast system setup • Tool-free mounting, installation, commissioning, and expansion • Recognizable and clear visualization of the various states with color-coded LEDs • Large-surface marking options • Intuitive wiring and clear assignment of plus and minus for each circuit with color-coded push-in contacts • Tool-free maintenance without operational interruptions with the rear-sided supply of all modules