Panel PCs in IP65

Panel PC with all-round IP65 protection for use directly in the system.

All-round protection

Use high-performance industrial PCs where they are needed – directly in the system.

Back to Industrial PCs

Category

Search in Panel PCs in IP65

Show all products in this category

The attractive industrial PCs in the Designline series are narrow, feature IP65 protection, multi-touch capability, and are always close to the action as they can be installed very easily directly on the machine. Design your own easy-maintenance, custom operating concepts with Designline IPCs – as the calling card for your system.

Your advantages

  • Upgrade your machine or system with an attractive, modern industrial design
  • Intuitive gesture control – thanks to multi-touch capability
  • Extended temperature range of -20°C to 55°C
  • Processor performance suited to the application: with energy-efficient Intel® Core™ i7 or Intel® Atom™ processors
  • Ergonomic use directly on the machine – thanks to all-round IP65 protection and VESA 100 mounting
  • Save space – just 60 mm deep
  • Particularly easy to maintain, thanks to easily accessible components

Flexible use – thanks to various mounting options

Mounting system  

Flexible mounting: Designline IPCs

Thanks to the integrated VESA 100 bracket, Designline industrial PCs can be mounted directly on the machine. This means you can use the devices as a hardware platform for a manufacturing execution system, for example.
Separate housing is not required. The IPC is installed at eye level directly in front of the machine, thereby also saving space.
All important components can be accessed easily, which means that servicing can also be carried out later without problems.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Service

Downloads