VL3 PPCS12 1320
-
Panel PC
1494296
IP66 protected VL3 panel PC with 12" PCAP touch screen, Intel Atom® x6211E processor, 8 GB RAM, 60 GB mass storage
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Panel PC |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Computer data | |
| Processor | Intel Atom® x6211E 1.3 GHz |
| Trusted Platform Module | fTPM 2.0 |
| Operating system | without operating system |
| RAM | 8 GB LPDDR4 |
| Data storage system | 60 GB, 3D TLC |
| Cooling | passive |
| Raid system | without RAID system |
| Display | |
| Display type | 30.7 cm / 12.1"-TFT |
| Screen resolution | 1280 x 800 Pixel(s) (WXGA) |
| Display formats | 16:9 |
| Touch technology | projective-capacitive (PCAP) |
| Display lighting type | LED |
| Brightness | 500 cd/m² |
| MTBF | 50,000 hours |
| Color spectrum | 16.7 million colors |
| Reading angle left | 88.00 ° |
| Reading angle right | 88.00 ° |
| Reading angle top | 88.00 ° |
| Reading angle bottom | 88.00 ° |
| Service life of battery | 5 years (typical) |
| Supply | |
| Supply voltage | 24 V DC ±20% |
| Max. current consumption | 2.44 A (24 V DC) |
| Real-time clock | |
| Realtime clock | Yes (battery-backed) |
| Power supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section, rigid | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.35 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 10 mm |
| Interfaces | 2x USB 3.1 Gen. 1, Typ A |
| 1x COM (RS-232/422/485) | |
| Monitor output | 1x DP++ 1.4 |
| Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
| LAN chipset | Intel® I226-IT |
| External dimensions | |
| Width / Height / Depth | 302 mm / 229 mm / 73 mm (Outside dimensions) |
| Installation dimensions | |
| Width / Height / Installation depth | 292 mm / 219 mm / (Installation cutout) |
| Color (Housing) | light gray (RAL 7035) |
| Material front plate | Aluminum (natural anodized) |
| Housing material | Sheet steel |
| Ambient conditions | |
| Degree of protection | IP66 (front (panel mount)) |
| IP30 (back/all around when VESA installed) | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | 2000 m |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock | 15g with 11 ms impulse |
| Vibration (operation) | 1g, according to EN 60068-2-6 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| UL, USA / Canada | UL 61010-1, UL 61010-2-201 |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| Mounting type | Panel cutout |
| VESA holder | |
| Holder system | VESA MIS-D 100 C |
| Item number | 1494296 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRB |
| Product key | DRBAAB |
| GTIN | 4063151942144 |
| Weight per piece (including packing) | 5,460 g |
| Weight per piece (excluding packing) | 4,120 g |
| Customs tariff number | 84715000 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19200103 |
| ECLASS-15.0 | 19200103 |
ETIM
| ETIM 10.0 | EC001414 |
UNSPSC
| UNSPSC 21.0 | 43211500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-15
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
SI-RND-U1A - Data interface 1425185
-
DP TO VGA ADPTR - Adapter 2400173
-
DP TO DVI ADPTR - Adapter 2400174
-
VL 2.0M DP CABLE - Connecting cable 2404774
-
FMC 1,5/ 3-STF-3,5 - PCB connector 1966101
-
MC 1,5/ 3-STF-3,5 - PCB connector 1847068
-
MC 1,5/ 3-STF-3,5 BD:1-3 - PCB connector 1751312
-
VL3 UPC PORT COVER KIT - Cover 1452726
-
TP6/WP6/VL3 MOUNTING HW (2PCS) - Panel-mount flange 1289537
-
UNO2-PS/1AC/24DC/120W - Power supply 1110466
-
TRIO3-PS/1AC/24DC/5 - Power supply 1159037
-
STEP3-PS/1AC/24DC/5/PT - Power supply 1088478
-
QUINT4-PS/1AC/24DC/5 - Power supply 2904600
-
QUINT4-PS/24DC/24DC/5/SC - DC/DC converter 1046800
-
QUINT4-PS/24DC/24DC/5/PT - DC/DC converter 2910119
-
FMC 1,5/ 3-STF-3,5 GY7035 - PCB connector 1561300
-
TP/WP 6000 RTC BATTERY KIT - Battery 1289761
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates