The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Socket, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts