HC-TSC-B06-I-UT-M-CE
-
Contact insert
1541916
Contact insert, number of positions: 6+PE, size: B6, Pin, Screw connection, 200 V, 16 A, 1.5 mm2 ... 6 mm2
Product details
| General | Please observe the circuit diagram |
| General | Use at least 1.5 mm² cables with a maximum conductor loop of 2 m. No open conductor loops permitted! |
| Product type | Contact insert with a fixed no. of positions |
| Type | B6 |
| Number of positions | 6 |
| Connection profile | 6+PE |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Mechanical characteristics | |
| Contact diameter | 2.5 mm |
| Connection technology | |
| Connection technology | Screw connection |
| Conductor connection | |
| Conductor cross section | 1.5 mm² ... 6 mm² |
| Connection cross section AWG | 16 ... 10 |
| Tightening torque | 1.2 Nm |
| Stripping length of the individual wire | 10 mm |
| Rated voltage (III/3) | 200 V (when plugged in) |
| 20 V (Unplugged and during plugging) | |
| Rated surge voltage | 2.5 kV |
| Rated current | 16 A (When plugged in) |
| 5 A (Unplugged and during plugging) |
| Mechanical data | |
| Insertion/withdrawal cycles | >= 500 |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag |
| Contact carrier material | PC |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C (including heating up of contacts) |
| Item number | 1541916 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF7 |
| Product key | AF7ABC |
| GTIN | 4067923014732 |
| Weight per piece (including packing) | 68.5 g |
| Weight per piece (excluding packing) | 67.2 g |
| Customs tariff number | 85366990 |
| Country of origin | CN |
ECLASS
| ECLASS-15.0 | 27440205 |
| ECLASS-13.0 | 27440205 |
ETIM
| ETIM 9.0 | EC000438 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cf223e22-b59a-43ab-acd6-ff660d6042bb |
Compatible products
-
-
HC-CB - Coding bolt 1772722
-
HC-CST - Coding element 1676857
-
HC-CBU - Coding element 1676860
-
HC-B-PE-PT - Adapter 1054672
-
HC-B-2PE-PT - PE multiplier 1054675
-
HC-B-3PE - PE multiplier 1644326
-
HC-B-PES - Screw 1604997
-
HC-B-ZG - Strain relief clamp 1685327
-
HC-B-ZS - Strain relief clamp 1685330
-
HC-CIF-B06-HFWL-PL - DIN rail mounting frame 1424334
-
HC-B 6-ANDOCK - Docking frame 1586112
-
HC-CIF-B06-24-BFAFL-PL - DIN rail mounting frame 1424338
-
HC-B24/6-ADP-SS - Adapter plate 1034215
-
HC-TSC-B06-I-UT-F-CE - Contact insert 1541918
Your advantages
Halogen-free
Shock and vibration-resistant in accordance with DIN EN 61373
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates