Contact insert module, number of positions: 12, power contacts: 0, control contacts: 12, Socket, Crimp connection, 10 A, 0.14 mm2 ... 2.5 mm2, application: Signal
Modular contact inserts
Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Socket, Axial screw connection, 690 V, 70 A, 4 mm2 ... 25 mm2, application: Power
Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Pin, Axial screw connection, 690 V, 70 A, 4 mm2 ... 25 mm2, application: Power
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Socket, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts
Contact insert module, number of positions: RJ45, type : RJ45, Socket, 48 V, 1 A, application: Data, Gender changer
Contact insert module, number of positions: 4, power contacts: 4, control contacts: 0, Socket, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power
Contact insert module, number of positions: 1, power contacts: 1, control contacts: 0, Pin, Crimp connection, 830 V, 100 A, 10 mm2 ... 35 mm2, application: Power, without crimp contacts
Contact insert module, adapter for RJ45 connector, the matching RJ45 connectors can be found in the accessories list
Contact insert module, adapter for patch cables, the matching patch cables can be found in the accessories list
Contact insert module, number of positions: 2, power contacts: 2, control contacts: 0, Pin, Push-in connection, 830 V, 40 A, 2.5 mm2 ... 6 mm2, application: Power