HC-CIF-B06-24-BFAFL-PL
-
DIN rail mounting frame
1424338
DIN rail mounting frame, design: B6 - B24, for contact inserts, Base frame
Product details
General | for B, BB, DD, HV contact inserts and module frame |
Notes on safety | Protection against electric shock must be ensured by the user. The continuity of the PE connection must be verified and satisfied by the user. The PE connection must be implemented equilaterally. |
Product type | DIN rail mounting frame |
Housing type | DIN rail mounting frame |
Series | HC-CIF-PL |
Type | B6 - B24 |
Protective cover | no |
Pg screw connection | none |
Dimensional drawing |
|
Width | 48 mm |
Height | 86 mm |
Length | 120 mm |
Material | PC |
Flammability rating according to UL 94 | V0 |
Mechanical data | |
Locking type | Catch |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mounting type | DIN rail: 35 mm |
Assembly note | To ensure correct use, installation in an IP-protected space is required |
Item number | 1424338 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7AHB |
GTIN | 4055626370767 |
Weight per piece (including packing) | 91.2 g |
Weight per piece (excluding packing) | 86.4 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27440210 |
ECLASS-15.0 | 27440210 |
ETIM
ETIM 9.0 | EC002310 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
HC-CIF-B06-24-AEWL-PL-BK - Connection element 1424342
-
US-EMLP (20X9) SR - Plastic label 0828884
-
US-EMLP (20X9) SR CUS - Plastic label 0830087
-
US-EMLP-HA (20X9) CUS - Plastic label 0830995
-
US-EMLP (20X9) CUS - Plastic label 0830085
-
US-EMLP (20X9) - Plastic label 0828795
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EMLP (20X9) YE CUS - Plastic label 0830086
-
US-EMLP (20X9) YE - Plastic label 0828883
-
HC-CIF-B06-HFWL-PL - DIN rail mounting frame 1424334
-
HC-CIF-B10-HFWL-PL - DIN rail mounting frame 1424335
-
HC-CIF-B16-HFWL-PL - DIN rail mounting frame 1424336
-
HC-CIF-B24-HFWL-PL - DIN rail mounting frame 1424337
-
HC-CIF-D15-AIWS-SM-NI - Adapter insert 1424340
-
HC-CIF-D25-AIWS-SM-NI - Adapter insert 1424341
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates