PLC-RSC- 36DC/21AU
-
Relay module
2966980
PLC-INTERFACE, comprising PLC-BSC.../21 basic terminal block with screw connection and plug-in miniature relay with multi-layer contact, for mounting on DIN rail NS 35/7,5, 1 changeover contact, input voltage 36 V DC
Product details
Product type | Relay Module |
Product family | PLC-INTERFACE |
Application | Universal |
Data management status | |
Date of last data management | 03.07.2025 |
Coil side | |
Nominal input voltage UN | 36 V DC |
Drive and function | monostable |
Switching | |
Contact switching type | 1 changeover contact |
Type of switch contact | Single contact |
Contact connection type | Signal contact |
Contact material | AgSnO, hard gold-plated |
Maximum switching voltage | 30 V AC |
36 V DC | |
Minimum switching voltage | 100 mV (at 10 mA) |
Limiting continuous current | 50 mA |
Min. switching current | 1 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
Switching: when the gold layer is destroyed | |
Note | the following values are applicable if a gold layer is destroyed |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (at 100 mA) |
Limiting continuous current | 6 A |
Min. switching current | 10 mA (at 12 V) |
Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
20 W (at 48 V DC) | |
18 W (at 60 V DC) | |
23 W (at 110 V DC) | |
40 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
0.2 mm² ... 2.5 mm² (Single ferrule) | |
2x 0.5 mm² ... 1.5 mm² (TWIN ferrule) | |
Conductor cross-section AWG | 26 ... 14 |
Tightening torque | 0.6 Nm ... 0.8 Nm |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Degree of protection (Relay base) | IP20 (Relay base) |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
UKCA | |
Certificate | UKCA-compliant |
Shipbuilding approval | |
Certificate | TAE0000196 |
Shipbuilding data | |
Temperature | D |
Humidity | A |
Vibration | B/C |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Low Voltage Directive | Conformance with Low Voltage Directive |
Mounting type | DIN rail mounting |
Item number | 2966980 |
Packing unit | 10 pc |
Minimum order quantity | 1,000 pc |
Note | Made to order (non-returnable) |
Sales key | CK62 |
Product key | DK621B |
GTIN | 4017918410643 |
Weight per piece (including packing) | 39.88 g |
Weight per piece (excluding packing) | 33.77 g |
Customs tariff number | 85364900 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39122334 |
Compatible products
-
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
PLC-ESK GY - Power terminal block 2966508
-
PLC-ATP BK - Separating plate 2966841
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
REL-MR- 24DC/21AU - Single relay 2961121
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates