MACX MCR-EX-SL-NAM-R
-
Isolation switch amplifier
2865434
Ex i NAMUR isolation amplifier. For operating proximity sensors and switches in a potentially explosive area. The signals are transmitted by a relay output (changeover contact) to a safe area. Line fault detection (LFD), 3-way isolation, SIL 2.
Free download available.
Downloads
Product details
Product type | Isolating switch amplifier |
Product family | MACX Analog |
Application | Digital IN |
No. of channels | 1 |
Configuration | DIP switches |
Functionality | |
Configuration | DIP switches |
Electrical isolation | 3-way isolation |
Electrical isolation between input and output | yes |
Maximum power dissipation for nominal condition | < 650 mW |
Electrical isolation | |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Electrical isolation Input/output IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VPP |
Overvoltage category | II |
Pollution degree | 2 |
Electrical isolation Input/output/supply, DIN rail connector IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Overvoltage category | II |
Pollution degree | 2 |
Insulation | Safe isolation |
Electrical isolation Output/input, supply, TBUS IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Overvoltage category | III |
Pollution degree | 2 |
Insulation | Safe isolation |
Electrical isolation Input/supply, DIN rail connector IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 375 VPP |
Overvoltage category | II |
Pollution degree | 2 |
Supply | |
Nominal supply voltage | 24 V DC -20 % ... +25 % |
Supply voltage range | 19.2 V DC ... 30 V DC |
Max. current consumption | 21 mA (24 V DC) |
Power dissipation | < 1 W |
Power consumption | < 1 W |
Signal: NAMUR | |
Description of the input | intrinsically safe |
Number of inputs | 1 |
Available input sources | NAMUR proximity sensors (IEC/EN 60947-5-6) |
floating switch contacts | |
Switch contacts with resistance circuit | |
Switching threshold "0" signal current | < 1.2 mA (blocking) |
Switching threshold "1" signal, current | > 2.1 mA (conductive) |
Short-circuit current | 8 mA |
Switching hysteresis | < 0.2 mA |
Line fault detection | < 0.05 mA ... 0.35 mA (Line break) |
< 100 Ω ... 360 Ω (Short circuit) | |
Activated /deactivated via DIP switch | |
Open-circuit voltage | 8 V DC |
Switching: Relay | |
Contact switching type | 1 changeover contact |
Contact material | AgSnO2, hard gold-plated |
Maximum switching voltage | 250 V AC (2 A) |
120 V DC (0.2 A) | |
30 V DC (2 A) | |
Maximum switching capacity | 500 VA |
Recommended minimum load | 5 V / 10 mA |
Switching frequency | ≤ 20 Hz (without load) |
Signal | |
Number of outputs | 1 |
Connection method | Screw connection |
Stripping length | 7 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Test socket | |
Max. diameter | 2 mm |
Ex installation (EPL) | Gc |
Div. 2 | |
Ex i circuits (EPL) | Ga |
Da | |
Ma | |
Div. 1 | |
Safety data | |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | 11 nF |
Max. output voltage Uo | 9.6 V |
Max. output current Io | 10 mA |
Max. output power Po | 25 mW |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
IIA/I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 210 µF |
IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 1000 mH / 26 µF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 300 mH / 3.6 µF |
IIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 500 nF, 50 mH / 570 nF, 5 mH / 590 nF |
I/IIB/IIA/IIIC (mixed circuit): Max. external inductivity Lo / Max. external capacitance Co | 100 mH / 1 µF |
Data | |
No. of channels | 0 |
Status display | Green LED (supply voltage) |
LED yellow (switching state) | |
Red LED (line errors) |
Dimensional drawing |
|
Width | 12.5 mm |
Height | 112.5 mm |
Depth | 113.7 mm |
Depth NS 35/7,5 | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 60 °C (Any mounting position) |
-40 °C ... 70 °C (Derating) | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m (The technical data refers to altitudes ≤2000 m above mean sea level. For altitudes >2000 m above mean sea level, refer to the data sheet.) |
Ambient temperature (operation) | -40 °C ... 60 °C |
-40 °C ... 70 °C (Derating) | |
Rated insulation voltage | 253 V AC (Power supply, input / output) |
125 V DC (Power supply, input / output) | |
Altitude range (≤ 3000 m) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 54 °C |
-40 °C ... 63 °C (Derating) | |
Rated insulation voltage | 190 V AC (Power supply, input / output) |
110 V DC (Power supply, input / output) | |
Altitude range (≤ 4000 m) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 48 °C |
-40 °C ... 56 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
Altitude range (≤ 5000 m) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 42 °C |
-40 °C ... 49 °C (Derating) | |
Rated insulation voltage | 60 V AC/DC (Power supply, input / output) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 (1) G Ex ec [ia Ga] nC IIC T4 Gc | |
I (M1) [Ex ia Ma] I | |
Certificate | IBExU 07 ATEX 1069 X |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] nC IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | IECEx IBE 08.0001X |
CCC / China-Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec nC [ia Ga] IIC T4 Gc | |
Certificate | 2022122316115975 |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Div. 2, Groups IIC, IIB, IIA T4 | |
Associated apparatus for use in Class I, Division 1, Groups A,B,C,D | |
Associated apparatus for use in Class II, Div.1 Groups E,F,G | |
Associated apparatus for use in Class III, Division 1 | |
Associated apparatus for use in Class I, Zone 0,1,2, Groups IIC,IIB,IIA | |
Certificate | , C.D.-No 83104549 |
KC-s | |
Identification | [Ex ia] IIC/IIB |
Certificate | 17-KA4BO-0408X |
Shipbuilding approval | |
Certificate | DNV GL TAA00000AG |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Certificate | IN-AT-AS-MRL-24-00163 |
Systematic Capability | |
Identification | 3 |
INMETRO | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec nC [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | DNV 18.0114 X |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | B |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
EN 61326 | |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Electrical isolation | 3-way isolation |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.4 | |
GB/T 3836.8 |
Mounting type | DIN rail mounting |
Item number | 2865434 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1 |
Product key | DK1213 |
GTIN | 4046356160445 |
Weight per piece (including packing) | 176.9 g |
Weight per piece (excluding packing) | 133 g |
Customs tariff number | 85365019 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210121 |
ECLASS-14.0 ASSET | 27250101 |
ECLASS-15.0 | 27210121 |
ETIM
ETIM 9.0 | EC001485 |
UNSPSC
UNSPSC 21.0 | 39121000 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: n/a) |
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: n/a) | |
SCIP | d36d9a7e-6ac6-4122-8f6a-c1ce7f021d65 |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-PR-ADAPTER - DIN rail bus connector 1136500
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-ADIO16-EX-P-UNI - Module carrier 2924854
-
EA-MSTB 2,5/ 5 - Accessories 1831016
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-MT - Test plug 0201744
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) SR - Device marker 0831705
-
LS-EMLP (11X9) YE - Device marker 0831732
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
D-UKK 3/5 - End cover 2770024
-
D-UKK 3/5 BU - End cover 2770105
-
UKK 5-2R/NAMUR - Component terminal block 2941662
-
SZS 0,6X3,5 - Screwdriver 1205053
-
MACX EX-SET-TVFKC 2-POLE - Connector set 1584378
-
FA MCR-FMR-22K-680-IP20-PT - Resistor network 1642714
-
FA MCR-FMR-10K-1K-IP20-PT - Resistor network 1642715
-
FA MCR-FMR-10K-1.5K-IP20-PT - Resistor network 1642716
-
FA MCR-FMR-22K-620-IP20-PT - Resistor network 1642820
Your advantages
Power supply and error indication possible via DIN rail connector
Installation in zone 2, protection type "n" (EN 60079-15) permitted
Up to SIL 2 in accordance with EN 61508
Line fault detection (LFD), can be activated/deactivated, error indicated by flashing red LED with de-excitation of output relay
3-way electrical isolation
LED indicators for supply voltage, switching state, and malfunction in accordance with NAMUR NE 44
Signal output relay (changeover contact)
Input for NAMUR proximity sensors (EN 60947-5-6), floating contacts or contacts with resistance circuit, [Ex ia] IIC
Direction of operation can be selected (operating or closed circuit current behavior)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates