FA MCR-FMR-10K-1K-IP20-PT
-
Resistor network
1642715
Resistor network 10 kΩ parallel, 1 kΩ in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Product details
Product type | Resistor network |
Product family | Field Analog |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Supply | |
Voltage | ≤ 12 V DC |
Current | ≤ 24 mA |
Power consumption (Resistance) | 0.3 W (parallel) |
0.5 W (In series) |
Signal | |
Available input sources | floating switch contacts |
Signal | |
Transmission Behavior | 1:1 to the input signal + resistance values |
Resistance | 10 kΩ (parallel) |
1 kΩ (In series) |
Connection method | Push-in spring connection |
Stripping length | 8 mm |
Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² (Ferrule without plastic sleeve) |
0.2 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
Conductor cross-section AWG | 24 ... 16 |
Pitch | 3.5 mm |
Width | 35.1 mm |
Height | 14.2 mm |
Depth | 14.2 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m |
Ambient temperature (operation) | -40 °C ... 80 °C |
Altitude range (≤ 3000 m) | |
Height range | ≥ 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 72 °C |
Altitude range (≤ 4000 m) | |
Height range | ≥ 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 64 °C |
Altitude range (≤ 5000 m) | |
Height range | ≥ 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
CE | |
Certificate | CE-compliant |
Item number | 1642715 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK1 |
Product key | DK114Z |
GTIN | 4067923169777 |
Weight per piece (including packing) | 6.9 g |
Weight per piece (excluding packing) | 5.6 g |
Customs tariff number | 85332100 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27260114 |
ECLASS-15.0 | 27260114 |
ETIM
ETIM 9.0 | EC002307 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates