FA MCR-FMR-10K-1.5K-IP20-PT
-
Resistor network
1642716
Resistor network 10 kΩ parallel, 1.5 kΩ in series for monitoring floating contacts and proximity switches. Line fault monitoring via isolation amplifiers or digital inputs in accordance with NAMUR IEC/EN 60947-5-6.
Product details
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Supply | |
Voltage | ≤ 12 V DC |
Current | ≤ 24 mA |
Power consumption (Resistance) | 0.3 W (parallel) |
0.5 W (In series) |
Signal | |
Available input sources | floating switch contacts |
Signal | |
Transmission Behavior | 1:1 to the input signal + resistance values |
Resistance | 10 kΩ (parallel) |
1.5 kΩ (In series) |
Connection method | Push-in spring connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² (Ferrule without plastic sleeve) |
0.2 mm² ... 0.75 mm² (Ferrule with plastic sleeve) | |
Conductor cross section AWG | 24 ... 16 |
Pitch | 3.5 mm |
Width | 35.1 mm |
Height | 14.2 mm |
Depth | 14.2 mm |
Color | gray (RAL 7042) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -40 °C ... 80 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Permissible humidity (operation) | 0 % ... 95 % (non-condensing) |
Altitude range (≤ 2000 m) | |
Altitude | ≤ 2000 m |
Ambient temperature (operation) | -40 °C ... 80 °C |
Altitude range (≤ 3000 m) | |
Height range | ≥ 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 72 °C |
Altitude range (≤ 4000 m) | |
Height range | ≥ 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 64 °C |
Altitude range (≤ 5000 m) | |
Height range | ≥ 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
CE | |
Certificate | CE-compliant |
Item number | 1642716 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ##### |
Product key | DK114Z |
GTIN | 4067923170032 |
Weight per piece (including packing) | 7 g |
Weight per piece (excluding packing) | 5.6 g |
Customs tariff number | 85369095 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27260114 |
ECLASS-15.0 | 27260114 |
ETIM
ETIM 9.0 | EC002307 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates