TT-URTK/S-110AC
-
Surge protection device
2788236
Disconnect terminal block with suppressor diode as surge protection, nominal voltage 110 V AC, for mounting on NS 32 or NS 35/7.5, closed housing, terminal width: 8.2 mm, terminal height: 51.5 mm
Product details
Product type | Surge protection for MCR technology |
Type | Single-level terminal block with disconnect slide |
Number of positions | 1 |
Surge protection fault message | none |
Nominal voltage UN | 110 V AC |
Connection method | Screw connection |
Screw thread | M3 |
Tightening torque, min | 0.5 Nm |
Conductor cross-section flexible min. | 0.5 mm² |
Conductor cross-section flexible max. | 6 mm² |
Conductor cross-section, rigid min. | 0.5 mm² |
Conductor cross-section, rigid max. | 10 mm² |
Width | 8.2 mm |
Height | 51.5 mm |
Length | 72 mm |
Flammability rating according to UL 94 | V2 |
Housing material | PA |
Mechanical data | |
Open side panel | Yes |
Direction of action | Line-Earth Ground |
Maximum continuous operating voltage UC | 171 V DC |
121 V AC | |
Maximum continuous voltage UC (line-earth) | 171 V DC |
121 V AC | |
Protective conductor current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-ground) | 28 A |
Total surge current (8/20) µs | 28 A |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 28 A |
Nominal pulse current Ian (10/1000) µs (line-earth) | 5.5 A |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 240 V |
Residual voltage at In (conductor-ground) | ≤ 353 V |
Response time tA (line-earth) | ≤ 1 ns |
Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 10 MHz |
Capacity (Core-Earth) | ≤ 0.34 nF |
Surge protection fault message | none |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Mounting type | DIN rail: 35 mm |
Item number | 2788236 |
Packing unit | 50 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL2229 |
GTIN | 4017918071448 |
Weight per piece (including packing) | 36.4 g |
Weight per piece (excluding packing) | 36.4 g |
Customs tariff number | 85363030 |
Country of origin | GR |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
EB 1/3/5-8 - Insertion bridge 3072341
-
B-STIFT - Marker pen 1051993
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,LGS:FORTL.ZAHLEN - Zack Marker strip, flat 0808749
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:L1-N,PE - Marker for terminal blocks 1051414
-
ZB 6,LGS:U-N - Marker for terminal blocks 1051430
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates