Shield connection - SSA 3-6
2839295

Shield fast connection for 3 ... 6 mm cable diameter. Potential connecting cable: 200 mm, 1 mm2, color: black


Product Details




Product type Shield connection

External dimensions
Outside diameter 3 mm ... 6 mm

Color white

Item number 2839295
Packing unit 10 pc
Minimum order quantity 10 pc
Sales Key CL2
Product Key CL211Z
Catalog Page Page 197 (C-4-2017)
GTIN 4017918182991
Weight per Piece (including packing) 5.25 g
Weight per Piece (excluding packing) 4 g
Customs tariff number 85444290
Country of origin DE


ECLASS

ECLASS-11.0 27130890
ECLASS-9.0 27139202

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy mounting with integrated shield connection
Firm shield connection on the product with short connection cable
Additional cable connection area with spring shield connection
Easy marking with integrated marking field