UL Recognized
Approval ID: E118976Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 40 A | - 10 | |
Control | 600 V | 10 A | 14 |
Contact insert, number of positions: 6+36+PE, size: B16, power contacts: 6, control contacts: 36, Socket, Crimp connection, 690 V, 40 A, 1.5 mm2 ... 6 mm2, application: Power/signal
General | For HEAVYCON ADVANCE and HEAVYCON housing of type B16/B32, power contacts: CK 4,0-ED, control contacts: CK 1,6-ED (crimp contacts not supplied as standard) |
General | Connectors may be operated only when there is no load/voltage. |
Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
Product type | Contact insert with a fixed no. of positions |
Series | HC-K |
Application | Power/signal |
Type | B16 |
B32 | |
Number of positions | 42 |
Connection profile | 6+36+PE |
Contact numbering | 1 - 6 (power contacts) |
1 - 36 (control contacts) | |
No. of power contacts | 6 |
No. of control contacts | 36 |
Contact material type | turned |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Dimensional drawing |
|
Width | 34 mm |
Height | 41.5 mm |
Length | 84.5 mm |
Drill hole distance, horizontal | 77.5 mm |
Mechanical characteristics | |
Contact diameter | 4 mm |
Connection technology | |
Connection technology | Crimp connection (power contacts) |
Crimp connection (control contacts) | |
Conductor connection | |
Conductor cross section | 1.5 mm² ... 6 mm² (power contacts) |
0.14 mm² ... 2.5 mm² (control contacts) | |
Connection cross section AWG | 16 ... 10 (power contacts) |
26 ... 14 (control contacts) | |
Tightening torque | 0.8 Nm ... 1.2 Nm (PE connection) |
0.5 Nm ... 0.8 Nm (Mounting screws for mounting in the HEAVYCON housing) | |
Stripping length of the individual wire | 9 mm (Power 1.5 mm² ... 2.5 mm²) |
8 mm (0.14 mm² ... 1.5 mm²) | |
9.5 mm (Power 4 ... 6 mm²) | |
6 mm (2.5 mm²) |
Rated voltage (III/3) | 690 V (power contacts) |
160 V (control contacts) | |
Rated surge voltage | 8 kV (power contacts) |
2.5 kV (control contacts) | |
Rated current | 40 A (power contacts) |
10 A (control contacts) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Flammability rating according to UL 94 | V0 |
Contact material | Cu alloy |
Contact carrier material | PC |
Material of contact surface, power contact | Ag |
Material of contact surface, control contact | Ag (alternatively Au) |
Standards/regulations | PC |
PC |
Ambient conditions | |
Ambient temperature (operation) (Operation) | -40 °C ... 125 °C |
Testing | |
Standards/regulations | PC: Fire protection in rail vehicles - requirement set R22 acc. to DIN EN 45545-2 (Risk level HL1 - HL2) |
PC: Fire protection in rail vehicles - requirement set R23 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
Item number | 1636389 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF7 |
Product key | AF7ABA |
GTIN | 4046356011525 |
Weight per piece (including packing) | 78.8 g |
Weight per piece (excluding packing) | 74 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS-13.0 | 27440205 |
ECLASS-15.0 | 27440205 |
ETIM 9.0 | EC000438 |
UNSPSC 21.0 | 39121500 |
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Power | 600 V | 40 A | - 10 | |
Control | 600 V | 10 A | 14 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
EF3.0 Climate Change | |
CO2e kg | 6.146 kg CO2e |