UNIFOX RT-CK 1.6
-
Contact removal tool
1072069
Contact removal tool, for turned and rolled CK- 1.6-... contacts
Product details
| General | for contact inserts HC-BB.../ HC-Q05.../ HC-COM8.../ HC-A 10-E...C / HC-A 16-E...C / HC-K 8/24-E...C / HC-M-06..../ HC-M-08..../HC-M-20... |
| Product type | Universal tools |
| Application | Turned and rolled CK 1,6-... contacts |
| Product property | Protective cap for safe storage |
| Ergonomic shape | |
| For removing or mounting contacts | |
| Special tool steel |
| Width | 26.8 mm |
| Height | 26.8 mm |
| Length | 142 mm |
| Item number | 1072069 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH3 |
| Product key | BH3171 |
| GTIN | 4055626752563 |
| Weight per piece (including packing) | 52 g |
| Weight per piece (excluding packing) | 52.6 g |
| Customs tariff number | 82032000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 21045190 |
| ECLASS-15.0 | 21045192 |
ETIM
| ETIM 10.0 | EC011822 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 4.322 kg CO2e |
Compatible products
-
CK1,6-ED-0,37F AU - Crimp contact 1266279
-
CK1,6-ED-0,37M AU - Crimp contact 1266267
-
CK1,6-ED-0,37F AG - Crimp contact 1266249
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AU - Crimp contact 1266270
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-0,50F AU - Crimp contact 1266282
-
CK1,6-ED-0,50F AG - Crimp contact 1266252
-
CK1,6-ED-0,75M AU - Crimp contact 1266272
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-0,75F AU - Crimp contact 1266283
-
CK1,6-ED-0,75F AG - Crimp contact 1266259
-
CK1,6-ED-1,00M AU - Crimp contact 1266274
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-1,00F AU - Crimp contact 1266288
-
CK1,6-ED-1,00F AG - Crimp contact 1266296
-
CK1,6-ED-1,50M AU - Crimp contact 1266276
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-1,50F AU - Crimp contact 1266290
-
CK1,6-ED-1,50F AG - Crimp contact 1266263
-
CK1,6-ED-1,50BU AG - Crimp contact 1663433
-
CK1,6-ED-1,50BU AU - Crimp contact 1674930
-
CK1,6-ED-1,50ST AG - Crimp contact 1663378
-
CK1,6-ED-1,50ST AU - Crimp contact 1674875
-
CK1,6-ED-1,00BU AG - Crimp contact 1663420
-
CK1,6-ED-1,00BU AU - Crimp contact 1674943
-
CK1,6-ED-1,00ST AG - Crimp contact 1663365
-
CK1,6-ED-1,00ST AU - Crimp contact 1674888
-
CK1,6-ED-0,75BU AG - Crimp contact 1663417
-
CK1,6-ED-0,75BU AU - Crimp contact 1672440
-
CK1,6-ED-0,75ST AG - Crimp contact 1663352
-
CK1,6-ED-0,75ST AU - Crimp contact 1674914
-
CK1,6-ED-0,50BU AG - Crimp contact 1663404
-
CK1,6-ED-0,50BU AU - Crimp contact 1674480
-
CK1,6-ED-0,50ST AG - Crimp contact 1663349
-
CK1,6-ED-0,50ST AU - Crimp contact 1672453
-
CK1,6-ED-0,37BU AG - Crimp contact 1663394
-
CK1,6-ED-0,37BU AU - Crimp contact 1674969
-
CK1,6-ED-0,37ST AG - Crimp contact 1663336
-
CK1,6-ED-0,37ST AU - Crimp contact 1674901
Your advantages
Ergonomically shaped for greater operating convenience and to prevent injuries
For removing contacts without damage
Special tool steel for permanent use
Integrated plastic clip for safe transport and protection of the tool
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates