CK1,6-ED-0,37M AG
-
Crimp contact
1266193
Crimp contact, contact diameter: 1.6 mm, turned, Pin, contact material: Copper alloy, lead-free, contact surface: silver-plated, connection cross section: 0.14 mm2 ... 0.34 mm2, AWG 26 ... 22