UNIFOX RT-CK 4.0
-
Contact removal tool
1072064
Contact removal tool, for rotated CK-4,0-... contacts
Product details
| General | for contact inserts HC-BB.../ HC-Q05.../ HC-COM8.../ HC-A 10-E...C / HC-A 16-E...C / HC-K 8/24-E...C / HC-M-06..../ HC-M-08..../HC-M-20... |
| Product type | Universal tools |
| Application | Turned CK 4,0-... contacts |
| Product property | Integrated plastic clip |
| For removing contacts | |
| Special tool steel | |
| Ergonomic shape |
| Width | 26.8 mm |
| Height | 26.8 mm |
| Length | 128 mm |
| Item number | 1072064 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BH3 |
| Product key | BH3171 |
| GTIN | 4055626762166 |
| Weight per piece (including packing) | 37.6 g |
| Weight per piece (excluding packing) | 37.3 g |
| Customs tariff number | 82032000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 21045190 |
| ECLASS-15.0 | 21045192 |
ETIM
| ETIM 10.0 | EC011822 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 1.39 kg CO2e |
Compatible products
-
CK1,6-ED-0,37F AU - Crimp contact 1266279
-
CK1,6-ED-0,37M AU - Crimp contact 1266267
-
CK1,6-ED-0,37F AG - Crimp contact 1266249
-
CK1,6-ED-0,37M AG - Crimp contact 1266193
-
CK1,6-ED-0,50M AU - Crimp contact 1266270
-
CK1,6-ED-0,50M AG - Crimp contact 1266195
-
CK1,6-ED-0,50F AU - Crimp contact 1266282
-
CK1,6-ED-0,50F AG - Crimp contact 1266252
-
CK1,6-ED-0,75M AU - Crimp contact 1266272
-
CK1,6-ED-0,75M AG - Crimp contact 1266450
-
CK1,6-ED-0,75F AU - Crimp contact 1266283
-
CK1,6-ED-0,75F AG - Crimp contact 1266259
-
CK1,6-ED-1,00M AU - Crimp contact 1266274
-
CK1,6-ED-1,00M AG - Crimp contact 1266244
-
CK1,6-ED-1,00F AU - Crimp contact 1266288
-
CK1,6-ED-1,00F AG - Crimp contact 1266296
-
CK1,6-ED-1,50M AU - Crimp contact 1266276
-
CK1,6-ED-1,50M AG - Crimp contact 1266245
-
CK1,6-ED-1,50F AU - Crimp contact 1266290
-
CK1,6-ED-1,50F AG - Crimp contact 1266263
-
CK2,5-ED-0,50F AU - Crimp contact 1273564
-
CK2,5-ED-0,50M AG - Crimp contact 1273667
-
CK2,5-ED-0,50M AU - Crimp contact 1273601
-
CK2,5-ED-0,50F AG - Crimp contact 1273612
-
CK2,5-ED-0,75F AG - Crimp contact 1273611
-
CK2,5-ED-1,00M AU - Crimp contact 1273582
-
CK2,5-ED-1,00M AG - Crimp contact 1273665
-
CK2,5-ED-1,00F AU - Crimp contact 1271379
-
CK2,5-ED-1,00F AG - Crimp contact 1273610
-
CK2,5-ED-1,50M AU - Crimp contact 1273581
-
CK2,5-ED-1,50M AG - Crimp contact 1273664
-
CK2,5-ED-1,50F AU - Crimp contact 1271375
-
CK2,5-ED-1,50F AG - Crimp contact 1273609
-
CK2,5-ED-2,50M AU - Crimp contact 1273572
-
CK2,5-ED-2,50M AG - Crimp contact 1273663
-
CK2,5-ED-2,50F AU - Crimp contact 1271376
-
CK2,5-ED-2,50F AG - Crimp contact 1273607
-
CK2,5-ED-4,00M AG - Crimp contact 1273620
-
CK2,5-ED-4,00M AU - Crimp contact 1273568
-
CK2,5-ED-4,00F AU - Crimp contact 1271372
-
CK2,5-ED-4,00F AG - Crimp contact 1273604
-
CK4,0-ED-1,50M AG - Crimp contact 1274097
-
CK4,0-ED-1,50F AG - Crimp contact 1274089
-
CK4,0-ED-2,50M AG - Crimp contact 1274094
-
CK4,0-ED-2,50F AG - Crimp contact 1274088
-
CK4,0-ED-4,00M AG - Crimp contact 1274093
-
CK4,0-ED-4,00F AG - Crimp contact 1274087
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-4,00ST AG - Crimp contact 1663255
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
CK4,0-ED-2,50ST AG - Crimp contact 1663242
-
CK4,0-ED-1,50BU AG - Crimp contact 1663271
-
CK4,0-ED-1,50ST AG - Crimp contact 1663239
Your advantages
Ergonomically shaped for greater operating convenience and to prevent injuries
For removing contacts without damage
Special tool steel for permanent use
Integrated plastic clip for safe transport and protection of the tool
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates