PMM (EX40)R YE - Magnetic label
1014314

Magnetic label, Roll, yellow, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: magnetic adhesion, Number of individual labels: 1, roll length: 15 m, text field height: 40 mm, text field width: 15000 mm

Product details








Compatible products



Your advantages

The magnetic labels supplied in rolls represent an individual and flexible marking solution, e.g., for warehouse marking
High adhesive strength
The flexible magnetic tape will also adhere to round objects with a radius from 12 mm
Magnetic tape coated with polyester foil
Magnetic labels, unprinted