EMT (24X4)R - Insert label
0816265

Insert label, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 5000, text field height: 4 mm, text field width: 24 mm

Product details








Compatible products



Your advantages

EMT (24x4)R, white insert label, for marking the KLM 1 terminal strip marker carrier and LM cable marker carrier
Thanks to their special shape, the EMT (24x4)R insert labels fit optimally in the KLM 1 terminal strip marker carrier and LM cable marker carrier
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements