EMT (EX38)R
-
Insert label
0804547
Insert label, for marking Festo VTUG-10 valve terminals, Roll, white, unmarked, can be labeled with: THERMOMARK E.300 (D)/600 (D), THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, mounting type: insert, Number of individual labels: 1, text field height: 38 mm, text field width: 30000 mm
Product details
Compatible products
Your advantages
EMT (Ex38)R, white insert label, for marking Festo VTUG-10 valve terminals
Thanks to their special shape, the EMT ... insert labels remain securely inside the collar of the marking groove once inserted
Quick and inexpensive marking with THERMOMARK ... roll printers from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements