Connect the components of your automation system quickly, clearly, and without errors.
Today, machines and systems are becoming more and more complex. As a result, the wiring effort for individual components in an automation system is becoming more extensive. The product range from Phoenix Contact offers compact solutions that enable easy planning, mounting, and startup. This means that you save time and reduce costs considerably.
The requirements of your application determine which components from the product range can be used.
Controller-specific system cabling involves a modern wiring concept in which front adapters, system cables, and modules are specially matched to each other.
In contrast, universal modules are controller-independent and are particularly suitable for situations in which automation components with high-position connectors are located in the control cabinet. The 1:1 connection is characteristic of these modules. The modules allow the orderly connection of field signals to screw, spring-cage or push-in technology.
To distribute the control or operating voltage, you can use potential distributors which are available in various designs. The different potential levels and the connection terminal blocks make flexible use possible.
The universal cables connect the control and signal level quickly and without errors.
Individual application requirements can be implemented by means of customer-specific products.
Configure products and solutions for your individual application.
System cabling for controllers
"$pageName" on