Universal cables

Quickly connected

Quickly connected

Save time: our assembled system cables can be connected error-free in no time at all.

Back to System cabling for controllers

Category

Search in Universal cables

Show all products in this category

All you need to do is choose: Phoenix Contact offers various system cables for error-free 1:1 connection between automation devices and the termination board. Whether with FLK connectors (flat-ribbon cables) or D-SUB strips.

Your advantages

  • Outstanding service: standard lengths from 0.5 to 10 m as well as individual lengths
  • High current carrying capacity, thanks to the large conductor cross section of each single wire
  • Resistant, thanks to encapsulated connectors with a robust design
  • Flexible, thanks to open cable ends with labeled single wires

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)

Configurators

Configure products and solutions for your individual application.

System cabling for controllers

Service