The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Universal modules with D-SUB, FLK, and other connectors

Universal modules with D-SUB, FLK, and other connectors

VARIOFACE termination boards ensure your reliable signal transmission between the field and automation levels. Reliable signal transmission: the universal termination boards couple high-position connectors to screw, Push-in or spring-cage terminal blocks – for IDC/FLK, D-SUB, ELCO, DIN rail, or RJ45. In conjunction with our universal system cables, you benefit from quick 1:1 wiring protects against polarity reversal.

Your advantages

  • Fast 1:1 wiring with universal termination boards that is protected against polarity reversal
  • Space-saving due to the compact design
  • Every termination board can be precisely defined, thanks to variable marking
  • Monitoring function: also available with status indicator
VARIOFACE – system cabling for controllers

Configurator for system cabling for controllers

Configurator: VARIOFACE – system cabling for controllers

Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.

Comparison of our termination boards

The VARIOFACE portfolio is made up of various components that ensure smooth signal transmission. When it comes to connecting the field level to the control level, VARIOFACE Professional is ideal for universal use. With the new VARIOFACE Front Connect, it is now possible to establish a connection between the field level and remote I/O systems in an overall width of just 19 mm. Eliminate the need for hard wiring with relay modules and use a plug-in solution for this connection with the V8 adapter from the VARIOFACE product family.

VARIOFACE Professional
VARIOFACE Front Connect
VARIOFACE PLC-V8 adapters
VARIOFACE Professional

VARIOFACE Front Connect

VARIOFACE PLC-V8 adapters

Connection technology Push-in, screw Push-in Plug-in contacts to relay modules for PLC-INTERFACE 6.2 mm / 14 mm relays and RIFLINE complete
Connectors D-SUB, HD-SUB, IDC/FLK, RJ45 D-SUB, IDC/FLK D-SUB, IDC/FLK
Number of positions 9, 15, 25, 37, 50 (D-SUB) / 15, 26, 44, 62 (HD-SUB) / 10, 14, 16, 20, 26, 34, 40, 50, 60, 64 (IDC/FLK) 9, 15 (D-SUB) / 14, 16, 20 (IDC/FLK) 15-pos. (D-SUB) / 14-pos. (IDC/FLK)
Special versions Potential distributor / feed-through modules / LED indicator no no
Overall width Type-dependent 19 mm 50 mm (6.2 mm PLC-INTERFACE) / 112.5 mm (14 mm PLC-INTERFACE) / 128 mm (RIFLINE complete)
Four VARIOFACE Professional modules on one rail from the front

VARIOFACE Professional Universal termination boards

Use universal termination boards to connect the control level and field level. VARIOFACE Professional offers a coordinated, modular, and robust system that saves space. This solution can be used wherever connectors need to be connected with single-core wires. Modules for signal transmission and potential distribution are available, depending on your application.

  • Modules can be precisely defined due to variable marking
  • Easy handling with the metal foot for DIN rail mounting
  • Universal modules for all common numbers of positions and with screw or Push-in connection technology
Potential distributor connection to a power supply

VARIOFACE potential distributors

The versatile VARIOFACE potential distributors are suitable for both operating voltage and control voltage distribution. They are designed for applications up to 250 V/30 A. Benefit from the simple and precise distribution of electrical signals, especially in confined spaces.

  • Comprehensive collection of signals due to several potential levels
  • Clear separation of potentials with separate supply for large conductor cross-sections
  • Clear assignment of connection terminal blocks, thanks to consecutive marking

VARIOFACE Front Connect Termination boards with front connections

Error-free wiring and space savings in the control cabinet are key features of VARIOFACE Front Connect. This addition between the remote I/O system and field level supports decentralized peripherals with high flexibility and a narrow design.

Front view of VARIOFACE Front Connect with three modules
VARIOFACE Front Connect module from the front
Planning situation on the screen: man sitting in front of a computer
Front view of VARIOFACE Front Connect with connected system cable with free end
Front view of VARIOFACE Front Connect with three modules

  • Reduced wiring effort due to Push-in terminal blocks with front connection technology
  • Space savings of up to 60% with an overall width of just 19 mm
  • Plug-and-play connection to the remote I/O level and field level with a comprehensive system cabling portfolio

VARIOFACE Front Connect module from the front

Reduce your wiring time significantly with Push-in Technology. Clear marking and color push buttons make handling easier and ensure intuitive wiring.

Planning situation on the screen: man sitting in front of a computer

Easily integrate VARIOFACE Front Connect into your planning and documentation thanks to more available CAD data and EPLAN macros.

Front view of VARIOFACE Front Connect with connected system cable with free end

The VARIOFACE Front Connect product range includes tailored accessories such as system cables with free cable ends for universal connections.

Relay with system cabling adapter not yet connected in front view

VARIOFACE PLC-V8 adapters Plug-in connection for relay modules

Use system cabling adapters to ensure the error-free connection of relay modules to the control level. Here, the features of PLC-INTERFACE and VARIOFACE system cabling are combined in one solution. Depending on your switching requirements, channel-specific assembly of the input and output module is possible.

  • Quick and easy connection of the coupling level and controller, as single-core wiring is no longer necessary
  • High flexibility, as the modular design enables channel-specific assembly of the relay output module
  • Direct connection of supply and return conductors with the sensor and actuator series

Wiring between control level and interface level

System consisting of assembled cable with V8 adapter and relay with a connection to the end consumer
First level with connector from the controller
V8 adapter is in the foreground
PLC-INTERFACE relays are in the foreground
Sensors and actuators of the field level in the foreground
System consisting of assembled cable with V8 adapter and relay with a connection to the end consumer

The PLC-V8 adapters are simply plugged into eight adjacent PLC-INTERFACE relays. As a result, the relays can be connected quickly and, in particular, without errors to I/O cards with IDC/FLK or D-SUB connectors.

First level with connector from the controller

The system cables coming from the controller, which are preassembled with connectors, are plugged into the PLC-V8 adapters.

V8 adapter is in the foreground

The PLC-INTERFACE relays have bridge shafts. To establish a connection, the PLC-V8 adapters are plugged into the bridge shafts.

PLC-INTERFACE relays are in the foreground

The PLC-INTERFACE relays form the coupling level between control level and field level.

Sensors and actuators of the field level in the foreground

The sensors and actuators located in the field level are connected to the PLC-INTERFACE relays.

Wiring between interface level and field level Potential savings with actuator and sensor versions

Interactive image map: Actuator and sensor wiring with system cabling adapter
Direct connection
The usual terminal blocks and their wiring are no longer necessary with VARIOFACE, as the supply and return conductors are connected directly to the actuator or sensor version of the relay module.
Plug-in connection
By using system cables for the wiring to the controller, complex single-core wiring is no longer necessary.
Plug-in bridges instead of loop bridges
To reduce wiring effort, replace loop bridges with plug-in bridges for potential distribution.
Brochure
The entire portfolio at a glance

Get an overview of our system cabling for controllers. Find out how you can find the right connection technology to transmit signals, data, or power for your application.

Open brochure
System cables and system cabling modules