- Reduced wiring effort due to Push-in terminal blocks with front connection technology
- Space savings of up to 60% with an overall width of just 19 mm
- Plug-and-play connection to the remote I/O level and field level with a comprehensive system cabling portfolio
The VARIOFACE feed-through module implements a 1:1 connection between plug-in push-in spring-cage connection terminal blocks and a D-SUB miniature pin strip (number of positions: 50). There is no separate ground pick-off available.