IECEE CB Scheme
Approval ID: DE1-58278Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
630 V | 8 A | 0.2 - 2.5 |
EAC
Approval ID: B.01687VDE Zeichengenehmigung
Approval ID: 40045764Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
630 V | 8 A | 0.2 - 2.5 |
cULus Recognized
Approval ID: E60425-20150613Nominal Voltage UN | Nominal Current IN | Cross Section AWG | Cross Section mm2 | |
---|---|---|---|---|
Use group B | ||||
150 V | 8 A | 24 - 16 | ||
Only flexible conductors | 150 V | 8 A | 24 - 14 | |
Use group D | ||||
300 V | 8 A | 24 - 16 | ||
Only flexible conductors | 300 V | 8 A | 24 - 14 |