HSCH 1,5-2U/12 THR 9005 - PCB header
2203409

cross section 1.5 mm2
mounting type THR soldering
type of packaging 44 mm wide tape

PCB headers, nominal cross section: 1.5 mm2, color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 12, number of rows: 2, number of positions: 12, number of connections: 12, product range: HSCH 1,5/..-G-THR, pitch: 3.45 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 2.3 mm, number of solder pins per potential: 1, plug-in system: HSC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting method: without, type of packaging: 44 mm wide tape

This product needs further products for operation. Mandatory accessories

Product details









Compatible products




Your advantages

For front connection plugs with tool-free, time saving Push-in connection
Suitable for reflow soldering processes
All headers support variable coding
Packaged in carrier tape for automated pick-and-place assembly