Screw connection - WP-G BRASS IP65 PG29
3241056

Cable gland made from brass with Pg thread, IP65 protection


Product Details




Product type Corrugated pipe screw connection
Type of the screw connection Conduit adapter
Type Outer thread
Cable outlet straight
Thread type Pg

Width 48 mm
Height 40 mm
Length 40 mm
Wrench size 43 mm
45 mm
External dimensions
Outside diameter 36 mm
Internal dimensions
Internal diameter 27.5 mm

Color silver
Material Nickel-plated brass
Components halogen-free

Mechanical data
Type of the screw connection Conduit adapter

Ambient conditions
Degree of protection IP65
Ambient temperature (operation) -40 °C ... 125 °C

Wrench size 43 mm

Item number 3241056
Packing unit 2 pc
Minimum order quantity 1 pc
Sales Key BG4
Product Key BF7DSA
Catalog Page Page 600 (C-3-2019)
GTIN 4046356712064
Weight per Piece (including packing) 108,4 g
Weight per Piece (excluding packing) 108,4 g
Customs tariff number 74122000
Country of origin DE


ECLASS

ECLASS-9.0 27430310
ECLASS-10.0.1 27430310
ECLASS-11.0 27430310

ETIM

ETIM 8.0 EC001180

UNSPSC

UNSPSC 21.0 40141700

VDE Zeichengenehmigung

Approval ID:
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
External reference

REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”