Protective hose - WP-STEEL PVC C 36
3240872

Protective hose, material: Steel, galvanized/PVC, degree of protection: IP68, color: black, inner diameter: 29 mm, Total length: 10 m


Product Details




Notes on operation Protective hose length is measured stretched out; length tolerance ±5%

Product type Corrugated pipe
Tensile strength GRP 500 N

Internal dimensions
Internal diameter 29 mm

Color black
Material Steel, galvanized/PVC

Mechanical properties
Bending radius, dynamic 225 mm
Bending radius, static 90 mm
Tensile strength 500 N
Bending cycles
Bending radius, dynamic 225 mm
Bending radius, static 90 mm
Ambient conditions
Halogen-free no

Ambient conditions
Degree of protection IP68
Ambient temperature (operation) -25 °C ... 90 °C
Short-term temperature 100 °C

Item number 3240872
Packing unit 10 pc
Minimum order quantity 1 pc
Sales Key BG4
Product Key BF7DSA
Catalog Page Page 600 (C-3-2019)
GTIN 4046356737371
Weight per Piece (including packing) 999,9 g
Weight per Piece (excluding packing) 999,9 g
Customs tariff number 83071000
Country of origin DE


ECLASS

ECLASS-9.0 27430301
ECLASS-10.0.1 27430301
ECLASS-11.0 27430301

ETIM

ETIM 8.0 EC001179

UNSPSC

UNSPSC 21.0 40141700

VDE Zeichengenehmigung

Approval ID:
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
External reference

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values