New Products

Innovative products from a global market leader. Since 1923 Phoenix Contact has been producing the products that you can count on to reliably connect and house your own electronic devices.
New Products
FQ 1.27 and 2.54 bring space savings and cost optimization to the world of board-to-board connectors

FQ 1.27 and 2.54 bring space savings and cost optimization to the world of board-to-board connectors

FQ series board-to-board connectors offer a clear and cost-optimized design that is suitable for numerous applications. The series provides reliable mechanical and electrical connections utilizing a double-sided contact system. Pin and socket-style connectors enable mezzanine, coplanar, and mother-daughter connections to be easily implemented.

Feed Through Panel Mount Connector

Feed Through Panel Mount Connector

Easily Deliver Power and Signal Through a Panel Wall

These feed through panel mount connectors from Phoenix Contact make wire management in control cabinets easier than ever. The DFK-MSTB allows you to make fast, secure, and reliable connections through a cabinet or panel wall. Wire connection inside the cabinet is handled by our well-known screw termination technology, and allows for greater freedom of positioning on the panel wall. On the outside of the cabinet the connector mates with our extensive offering of pluggable industrial connectors, including MSTB and FKC series.

The DFK-MSTB connector is available in a range from 2 to 16 positions, and is suitable for panels up to 5mm thick.

Ex Rated PCB Terminal Block

Ex Rated PCB Terminal Block

Space Saving Meets Wiring Convenience

The new series of the SPTAF 1 PCB terminal block was designed to meet the stringent safety requirements of “Ex eb” protection according to IEC 60079-7 for potentially explosive areas.

This terminal block includes all the advantages of our SPTAF 1 connector family – a low overall height, high current carrying capacity, and intuitive push-in wire termination. Versions that are color coded by wire position are also available upon request.

Angled THR PCB terminal block

Angled THR PCB terminal block

Fast connection, thanks to integrated Push-in connection

PCB terminal blocks in the SPTA-THR 1,5 series extend the product range to include angled, reflow-solderable versions for automated assembly processes. Thanks to the angled connection, the PCB terminal blocks are particularly suitable for multi-row arrangement on the PCB.

PC 6 BUS series connectors

PC 6 BUS series connectors

Power distribution made easy

The new PC 6 BUS series of PCB connectors from Phoenix Contact brings simplicity to the table with connectors well-suited for high power levels. Featuring an insulation displacement connection (IDC), the PC 6 BUS series is ideal for connecting commercially available 6 AWG conductors without conductor pretreatment. This allows power to be distributed and delivered from the bus conductor directly to the power electronics module PCB.

Finepitch

Finepitch

With FINEPITCH series board-to-board connectors, Phoenix Contact provides shielded and unshielded solutions for signal and data transmission in the device for the first time. This allows you to realize individual PCB orientations with different designs, stack heights, and numbers of positions in compact 0.8 and 1.27 mm pitches.