1000 and 1100 series Unmanaged Switches
These switches are suitable for many automation applications and feature different transmission speeds and installation options.
Unmanaged Switch with status LEDs
Simply unpack, connect, and use
The 1000 and 1100 series switches are fully Plug and Play capable, and do not need to be configured. Users therefore find them easy to operate and install. Furthermore, status LEDs on the front and side of the switches provide basic information on the connection status at a glance. This means that an interrupted connection, e.g., due to a faulty cable, can be diagnosed quickly.
Flexible installation
A unique mounting accessory enables you to mount the FL SWITCH 1000 and 1100 series devices flat on the DIN rail. As a result, the switches can also be used in small or flat control cabinets where space is at a premium. You are free to choose the outlet direction of the connections.
This not only makes the switches very flexible to use, but the smaller number of product variants also helps reduce your inventory costs.
Mounting options of 1000 and 1100 series Unmanaged Switches
The universal Unmanaged Switches support PROFINET and EtherNet/IP™ functions
Prioritization of data traffic
The new Unmanaged Switch series features enhanced data traffic prioritization for automation protocols. The real-time properties of PROFINET and EtherNet/IP™ automation networks are thus supported. This results in more stable networks and increased system availability.
Overview of FL SWITCH 1000 and 1100
FL SWITCH 1000 | FL SWITCH 1100 | |
---|---|---|
Transmission speed | 10/100 Mbps | 10/100/1000 Mbps |
Power supply | 10/100/1000 Mbps | 24 V AC/DC |
Temperature range | -10°C … +60°C | -10°C … +60°C |
Degree of protection | IP30 | IP30 |
Special features | Traffic prioritization for PROFINET | Traffic prioritization for PROFINET, EtherNet/IP™, Modbus/TCP and BACnet |
Approvals | CE, UL 61010, C1D2 | CE, UL 61010, C1D2 |