FAME SL and FAME rack product visualization
View our photorealistic FAME SL and FAME rack products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.
FAME is the innovative, modular test system for all measuring and testing tasks in network protection technology for medium- and high-voltage switching devices. You can now perform manual testing operations automatically, safely, and more quickly.
View our photorealistic FAME SL and FAME rack products with full interactive 360°-control. For a more immersive experience, including viewing the product in your space, use the Enhanced 3D View link below.
Safe conductor routing to the FAME plug-in test system in the control cabinet door
For control and operating purposes, protective devices and control devices should be accessible from the outside and are therefore mounted in the door. This is why some devices and plug-in test sockets such as FAME are mounted in the control cabinet door in protection and control engineering applications.
This additionally saves space in the control cabinet. These components can now be wired in an even easier and more flexible way with the CGS cable guiding system from Phoenix Contact.
FAME 1
FAME 2
FAME 3 and FAME 3 SL
FAME RACK
FAME 3 is the test plug system without operating plug and transformer short-circuit in the test socket strip.
FAME 2 is a test plug system without operating plug and transformer short-circuit in the test plug.