Control versatility

From just a few to hundreds of points.
Control versatility

Control

At the heart of any automated process is the need to monitor inputs and control outputs. Whether an application requires several hundred points to maintain or just a few, the connectivity to those points is a critical part of the system’s ultimate success. Phoenix Contact offers proven internal and external connections for control equipment in just about any environment.

Quality, reliability, performance - every time.

Need some design inspiration? This video introduces the wide ramge and unique variety of PCB-printed circuit board-connectors from Phoenix Contact.

In this video learn how the multifunctional ME-IO system can offer tailor-made solutions for packaging industrial control components.

In this video learn how miniature connectors with push-in wire termination are used in LED light applications.

In this video learn how the 8 mm SPTAF printed circuit board connector from Phoenix Contact provides space savings for a building automation application.