Perfect enclosure for building automation
The BC enclosure system from Phoenix Contact offers a simple design with the ability to have the perfect amount of PCB space for connections to meet any configuration needs.
Building-installation enclosures from Phoenix Contact offer versatility for all applications, as well as the perfect amount of PCB space for connections of any design. The backplane communication through the HBUS allows signals to continue to other modules. This enables module replacement without interruption.
The BC enclosure creates freedom in design-PCBs can be positioned multiple ways, depending on the size of the enclosure. This system offers a simple enclosure with the free choice of PCB connector technology and bus connections.
BC enclosure features:
- Simple, modular design
- Easy assembly
- Side-panel depth options for design flexibility
- Convenient PCB connection options
- Backplane communications via the HBUS
Modular BC housing system for building automation.