AS-WORKBENCH-F 90 MA 230-E - Workbench
1365645

Mobile workbench, electrical height adjustment, modular extension with holder systems, device carriers, and shelves for automatic tools, printers, hand tools, and accessories, basis for the clipx WIRE assist and further workshop applications.


Product Details




Notes on connection Pin connector pattern type C, E for France and other countries

Nominal voltage UN 230 V
Supply
Max. current consumption 16 A

Width 900 mm
Height 810 mm
Length 871 mm

Color white aluminum

Cable length 5 m

Item number 1365645
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BH3711
GTIN 4063151711993
Weight per Piece (including packing) 10,450 g
Weight per Piece (excluding packing) 9,500 g
Country of origin DE


ECLASS

ECLASS-11.0 21100207


Your advantages

Optimum ergonomics with electrically height-adjustable workbench and customizable arrangement of the devices
Freely configurable due to the modular design
Mobile use with rollers and locking mechanism
High efficiency with short reaching distances
Semi-automated solution combining workbench system, software, and devices