RAD-ISM-900-RS232-BD
-
Wireless module
2867555
Wireless transceiver (transmitter and receiver) with RS-232 interface, for 900 MHz ISM band (America)
Free download available.
Downloads
Product details
| Product type | Wireless module |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 30 V DC |
| Typical current consumption | 110 mA |
| Max. current consumption | 180 mA |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 |
| Screw thread | M3 |
| Serial: RS-232 | |
| Data rate | 1,2 / 2,4 / 9,6 / 19,2 / 38,4 kBit/s |
| Connection method | D-SUB-9 female connector |
| File format/coding | Asynchronous |
| Data flow control/protocols | RTS/CTS |
| Wireless | |
| Direction | Bi-directional |
| Frequency | 900 MHz |
| Frequency range | 902 MHz ... 928 MHz |
| Number of channel groups | 4 |
| Number of channels per group | 63 |
| Transmission power | 1 W |
| Wireless | |
| Frequency band | 900 MHz |
| Width | 22.5 mm |
| Height | 75 mm |
| Depth | 107.5 mm |
| Color | green |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| -40 °F ... 158 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Conformity/Approvals | |
| Conformance | FCC Directive, Part 15.247 |
| ISC Directive RSS 210 | |
| UL, USA / Canada | Class I, Div. 2, Groups A, B, C, D |
| Electromagnetic compatibility | FCC Part 15.247 / ISC RSS 210 |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2867555 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | NULL |
| Product key | DNC651 |
| GTIN | 4017918956394 |
| Weight per piece (including packing) | 179.7 g |
| Weight per piece (excluding packing) | 179.7 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-ISM-900-ANT-OMNI-FG-3-N - Antenna 2867791
-
RAD-ISM-900-ANT-YAGI-3-N - Antenna 2867801
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-6.5-25-AS - Antenna 2867827
-
RAD-ISM-900-ANT-YAGI-6.5-50-AS - Antenna 2867830
-
RAD-ISM-900-ANT-OMNI-0-6 - Antenna 2867160
-
RAD-CAB-RG58-10 - Antenna cable 2867364
-
RAD-CAB-RG58-20 - Antenna cable 2867212
-
RAD-CAB-RG213-25 - Antenna cable 2867597
-
RAD-CAB-RG213-40 - Coaxial cable 2867377
-
RAD-CAB-RG213-50 - Coaxial cable 2867225
-
RAD-CAB-PFP400-60 - Coaxial cable 2867380
-
RAD-CAB-PFP400-80 - Coaxial cable 2867393
-
RAD-CAB-PFP400-100 - Antenna cable 2867238
-
RAD-CAB-LMR600-125 - Antenna cable 2885210
-
RAD-CAB-PFP600-150 - Antenna cable 2885184
-
RAD-CAB-PFP900-200 - Antenna cable 2885197
-
RAD-CON-MCX-N-SB - Antenna cable 2867717
-
RAD-CON-SMA-N-SS - Antenna cable 2867403
-
RAD-CON-MCX-MCX-SS - Antenna cable 2867607
-
RAD-CON-MCX90-N-SS - Antenna cable 2885207
-
RAD-ISM-900-ANT-4 - Antenna splitter 2867050
-
CN-UB-280DC-BB - Surge protection device 2818850
-
CN-UB-280DC-SB - Surge protection device 2818148
-
RAD-ISM-900-ANT-OMNI-FG-6-N - Antenna 2885579
Your advantages
Can be programmed for point-to-point, point-to-multipoint, and multipoint-to-point configurations
The individual devices can be configured as master, slave or repeater
Frequency hopping spread spectrum
Provides an interface for I/O data transmission between a 900 MHz wireless transmission system and RS-232, RS-422 or RS-485 interfaces
Up to 254 slaves can be connected to one master
Operates in the license-free 902 MHz ... 928 MHz ISM band
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057