Test terminal strip - PTRE 6-2/A7
3069449

Test terminal strip, A detailed circuit diagram can be found under Miscellaneous Downloads, VDE coded type A7, nom. voltage: 400 V, nominal current: 24 A, connection method: Push-in connection, 1 level, Rated cross section: 6 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: DIN rail mounting, NS 35/7,5, NS 35/15, color: gray


Product Details




General A detailed circuit diagram can be found under Miscellaneous Downloads

Product type Test terminal strip
Number of positions 7
Pitch 8.2 mm
Number of connections 14
Number of rows 1
Potentials 7
Insulation characteristics
Overvoltage category III

Rated surge voltage 4 kV
Maximum power dissipation for nominal condition 1.31 W
Test surge voltage 5 kV

Number of connections per level 14
Nominal cross section 6 mm²
1 level
Stripping length 12 mm
Internal cylindrical gage A5
Connection in acc. with standard IEC 60947-7-1
Conductor cross section solid 0.5 mm² ... 10 mm²
Cross section AWG 20 ... 8 (converted acc. to IEC)
Conductor cross section flexible 0.5 mm² ... 6 mm²
Conductor cross section, flexible [AWG] 20 ... 10 (converted acc. to IEC)
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.5 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.5 mm² ... 6 mm²
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve 0.5 mm² ... 1.5 mm²
Nominal current 24 A
Maximum load current 30 A (with 6 mm² conductor cross section)
Nominal voltage 400 V AC/DC
Nominal cross section 6 mm²
1 level Connection cross sections directly pluggable
Conductor cross section solid 1 mm² ... 10 mm²
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 1 mm² ... 6 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 1 mm² ... 6 mm²

Width 89.7 mm
Height 56.5 mm
Height NS 35/15 69.3 mm
Height NS 35/7,5 61.8 mm
Length 100 mm
Pitch 8.2 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA
Static insulating material application in cold -60 °C
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) 125 °C
Relative insulation material temperature index (Elec., UL 746 B) 130 °C
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R26 HL 1 - HL 3
Calorimetric heat release NFPA 130 (ASTM E 1354) 27,5 MJ/kg
Surface flammability NFPA 130 (ASTM E 162) passed
Specific optical density of smoke NFPA 130 (ASTM E 662) passed
Smoke gas toxicity NFPA 130 (SMP 800C) passed

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.)
Ambient temperature (storage/transport) -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Connection in acc. with standard IEC 60947-7-1

Mounting type DIN rail mounting
NS 35/7,5
NS 35/15

Item number 3069449
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BE6112
Catalog Page Page 630 (C-1-2019)
GTIN 4046356943598
Weight per Piece (including packing) 262.4 g
Weight per Piece (excluding packing) 262.4 g
Country of origin PL


ECLASS

ECLASS-9.0 27141126
ECLASS-10.0.1 27141126
ECLASS-11.0 27141126
ECLASS-12.0 27141126

ETIM

ETIM 8.0 EC000902

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 20 A 20 - 8
Use group C
600 V 20 A 20 - 8

EAC

Approval ID: RU C-DE.AI30.B.01102

EAC

Approval ID: RU C-DE.BL08.B.00682

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
600 V 20 A 20 - 8
Use group C
600 V 20 A 20 - 8

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products



Your advantages

Space saving, thanks to compact, modular test terminal strips
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit