FTPR-3/10S
-
Test plugs
3069955
Test plugs, With twist grip, nom. voltage: 400 V, nominal current: 20 A, connection method: Cable lug connection, Rated cross section: 2.5 mm2, color: gray
Product Details
Product type | Test plug terminal block |
Number of positions | 10 |
Pitch | 8.2 mm |
Potentials | 10 |
Maximum power dissipation for nominal condition | 1.31 W |
Nominal cross section | 6 mm² |
Test socket torque | 0.5 |
Note | The conductor cross section depends on the cable lug used |
Conductor cross section flexible | 0.5 mm² ... 2.5 mm² |
Conductor cross section, flexible [AWG] | 20 ... 14 (converted acc. to IEC) |
Nominal current | 20 A |
Maximum load current | 20 A |
Nominal voltage | 400 V AC/DC |
Nominal cross section | 2.5 mm² |
Dimensional drawing |
|
Width | 112.3 mm |
Length | 86 mm |
Pitch | 8.2 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Item number | 3069955 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales Key | B04 |
Product Key | BE6113 |
Catalog Page | Page 637 (C-1-2019) |
GTIN | 4055626279282 |
Weight per Piece (including packing) | 656.9 g |
Weight per Piece (excluding packing) | 656.9 g |
Customs tariff number | 85366990 |
Country of origin | PL |
ECLASS
ECLASS-9.0 | 27440313 |
ECLASS-10.0.1 | 27440313 |
ECLASS-11.0 | 27440313 |
ETIM
ETIM 8.0 | EC002255 |
UNSPSC
UNSPSC 21.0 | 20122000 |
REACh SVHC | Lead 7439-92-1 |
China RoHS | Environmentally Friendly Use Period = 50 years |
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads” |
Compatible Products
Note: Applying some accessories below might limit this product.
-
FBS 2-8 - Plug-in bridge 3030284
-
FBS 3-8 - Plug-in bridge 3030297
-
FBS 4-8 - Plug-in bridge 3030307
-
FBS 5-8 - Plug-in bridge 3030310
-
FBS 6-8 - Plug-in bridge 3032470
-
FBS 10-8 - Plug-in bridge 3030323
-
FBSRH 2-8 - Short-circuit connector 3033802
-
FBSRH 3-8 - Short-circuit connector 3033803
-
FBSRH 4-8 - Short-circuit connector 3033804
-
FBS 1/3-8 - Plug-in bridge 3032363
-
FBS 2-8 CT - Plug-in bridge 3033830
-
FBS 3-8 CT - Plug-in bridge 3033831
-
FBS 4-8 CT - Plug-in bridge 3033832
-
FBS 10-8 CT - Plug-in bridge 3033833
-
FBS 2-8 BU - Plug-in bridge 3032567
-
FBS 3-8 BU - Plug-in bridge 3032570
-
FBS 4-8 BU - Plug-in bridge 3032583
-
FBS 5-8 BU - Plug-in bridge 3032596
-
FBS 6-8 BU - Plug-in bridge 3032677
-
FBS 10-8 BU - Plug-in bridge 3032606
-
C-FCI 1,5/M3 - Fork-type cable lug 3240032
-
C-FCI 2,5/M3 - Fork-type cable lug 3240037
-
C-RCI 1,5/M3 - Ring cable lug 3240016
-
C-RCI 2,5/M3 - Ring cable lug 3240021
-
FAME-BAG 260 - Shoulder bag 3069520
-
FTP SCREW M3X4,5 - Screw 3069467
-
PSBJ-URTK 6 FARBLOS - Female test connector 3026450
-
PSBJ-URTK 6 RD - Female test connector 3026719
-
PSBJ-URTK 6 BU - Female test connector 3026434
-
PSBJ-URTK 6 YE - Female test connector 3026405
-
PSBJ-URTK 6 GN - Female test connector 3026418
-
PSBJ-URTK 6 VT - Female test connector 3026421
-
PSBJ-URTK 6 GY - Female test connector 3026612
-
PSBJ-URTK 6 BK - Female test connector 3026447
-
PSBJ-URTK 6 BN - Female test connector 3026971
-
PSBJ-URTK 6 WH - Female test connector 3026448
-
ZB 8:UNBEDRUCKT - Zack marker strip 1052002
-
ZB 8 CUS - Zack marker strip 0825011
-
UC-TM 8 - Marker for terminal blocks 0818072
-
UC-TM 8 CUS - Marker for terminal blocks 0824597
-
UCT-TM 8 - Marker for terminal blocks 0828740
-
UCT-TM 8 CUS - Marker for terminal blocks 0829616
-
ZB 8,LGS:FORTL.ZAHLEN - Zack marker strip 1052015
-
ZB 8,QR:FORTL.ZAHLEN - Zack marker strip 1052028
-
ZB 8,LGS:L1-N,PE - Marker for terminal blocks 1052413
-
TMT (EX9,5)R - Marker for terminal blocks 0828295
-
US-TM 100 - Marker for terminal blocks 0829255
-
RSCWE 6-3/10 - Test terminal strip 3969926
Your advantages
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to offset test socket arrangement
Easy and time saving, thanks to functional grouping of switching operations
Safe, thanks to guided operation with patented twist grip
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
Maximum safety with leading and automatic transformer short circuit