FL SWITCH 3000 managed industrial Ethernet switches combine extensive network performance and securtiy features with complete IEEE redundancy (STP/RSTP/MST) and 15 ms recovery time extended ring redundancy. Unique web customization provides a simplified user interface for today's applications and scalable functionality for future needs. A comprehensive mix of fiber optic and copper port connections meets a wide range of applications.
FL SWITCH 3016
-
Industrial Ethernet Switch
2891058
Managed Ethernet switch with 16 RJ45 ports at 10/100 Mbps and operating temperature of -10°C ... +60°C
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E140324KC
Approval ID: MSIP-REI-PCK-2891058cUL Listed
Approval ID: E238705UL Listed
Approval ID: E238705cUL Listed
Approval ID: E360692UL Listed
Approval ID: E360692UL Listed
Approval ID: E196811cUL Listed
Approval ID: E196811Compatible products
Your advantages
-40 to 75°C and -10 to 60°C ambient temperature versions
RJ45 ports support a transmission speed of 10/100 Mbps
Fiber-optic ports support 100 Mbps
Extensive web diagnostics with configurable LED and remote alarm contacts
Secure web-based and SNMP-based management
Security options with cable locking
Unique cleanup function hides unused configuration pages, reducing complexity, maintenance and startup times
Auto negotiation and autocrossing detection simplifies installation and setup