Industrial Ethernet Switch - FL SWITCH 1016N
1085255

Narrow Ethernet switch, sixteen RJ45 ports with 10/100 Mbps on all ports, automatic data transmission speed detection, autocrossing function, and QoS


Product Details




Width 40 mm
Height 140.4 mm
Depth 92.4 mm

Utilization restriction
EMC note EMC: class A product, see manufacturer's declaration in the download area

Housing material Polycarbonate fiber reinforced

Mounting type DIN rail mounting

Ethernet (RJ45)
Number of interfaces 16
Connection method RJ45
Note on the connection method Auto negotiation and autocrossing
Transmission speed 10/100 Mbps
Transmission physics Ethernet in RJ45 twisted pair
Transmission length 100 m (per segment)
Signal LEDs Data receive, link status
No. of channels 16 (RJ45 ports)

Product type Switch
MTTF 63.7 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%)
729 Years (SN 29500 standard, temperature 25°C, operating cycle 21%)
639 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day))
Switch functions
Basic functions Unmanaged switch
Autonegotiation
Store and Forward switching mode
PROFINET conformance class Conformance-Class A
MAC address table 8k
Status and diagnostic indicators LEDs: US, link and activity per port
Additional functions 100 BASE-TX/100BASE-FX (IEEE 802.3u)
Quality of Service (QoS) prioritization (IEEE 802.1p)
Energy-efficient Ethernet (IEEE 802.3az)
10Base-T (IEEE 802.3)
Security functions
Basic functions Unmanaged switch
Autonegotiation
Store and Forward switching mode

Transmission medium Copper
Supply
Supply voltage 24 V
24 V AC (50/60 Hz)
Supply voltage range 9 V DC ... 32 V DC
18 V AC ... 30 V AC (50/60 Hz)
Power supply connection Via COMBICON, max. conductor cross section 2.5 mm²
Residual ripple 3.6 VPP (within the permitted voltage range)
Max. current consumption 266 mA (at 9 V DC)
Typical current consumption 68 mA (at 24 V DC)

Connection method Push-in spring connection
Conductor cross section, rigid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 2.5 mm²
Stripping length 10 mm

Degree of protection IP30
Ambient temperature (operation) -10 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude 2000 m (maximum)
Permissible humidity (operation) 5 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)
Shock (operation) 30g (EN 60068-2-27)
Vibration (operation) in acc. with IEC 60068-2-6: 5g, 150 Hz
Air pressure (operation) 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating)
Air pressure (storage/transport) 79 kPa ... 108 kPa up to 2000 m above mean sea level (Without derating)

Conformity/Approvals
Conformance CE-compliant
UL, USA / Canada UL 61010-1, UL 61010-2-201
Class I, Div. 2, Groups A, B, C, D, T4
Class I, Zone 2, Group IIC, T4

Conformance with EMC directives EN 61000-6-2 EN 61000-4-2 (ESD) Criterion B
EN 61000-6-2 EN 61000-4-3 (electromagnetic fields) Criterion A
EN 61000-6-2 EN 61000-4-4 (EFT burst) Criterion A
EN 61000-6-2 EN 61000-4-5 (surge) Criterion B
EN 61000-6-2 EN 61000-4-6 (line noise immunity) Criterion A
EN 61000-6-2 EN 61000-4-8 (electromagnetic fields) Criterion A
EN 61000-6-2 Class A
Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU
Noise emission EN 61000-6-4:2007 + A1:2011
Noise immunity EN 61000-6-2:2005

Status display LEDs: US, link and activity per port

Item number 1085255
Packing unit 1 pc
Sales Key D15
Product Key DNN116
GTIN 4055626835037
Weight per Piece (including packing) 350 g
Weight per Piece (excluding packing) 266 g
Customs tariff number 85176200
Country of origin TW


ECLASS

ECLASS-9.0 19170106
ECLASS-10.0.1 19170402
ECLASS-11.0 19170402

ETIM

ETIM 8.0 EC000734

UNSPSC

UNSPSC 21.0 43222600

IECEE CB Scheme

Approval ID: DK-91138-UL
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

EAC

Approval ID: RU *-DE.A*08.B.00731

IECEE CB Scheme

Approval ID: DK-91246-UL
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Listed

Approval ID: FILE E 140403

cUL Listed

Approval ID: FILE E 140403

KC

Approval ID: R-R-PCK-1085255

cUL Listed

Approval ID: FILE E 238705

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 196811

UL Listed

Approval ID: FILE E 196811

cULus Listed


REACh SVHC Lead 7439-92-1

Your advantages

QoS-prioritized (Quality of Service) messages
RJ45 ports support a transmission speed of 10/100 Mbps
Local diagnostic indicators with LEDs
PROFINET PTCP filter for reliable communication on PROFINET networks
Enhanced traffic prioritization for automation protocols
Energy-efficient Ethernet in accord. with IEEE 802.3az
PROFINET Conformance Class A for real-time data exchange
Auto negotiation and autocrossing detection simplifies installation and setup