Combination lightning current arrester and TVSS for 120/240 V single/split phase. Components are housed in an IP66/NEMA 4 cabinet.
SYS N4 120/240S
-
Surge protection device
2800705
Indoor/outdoor lightning current arrester and TVSS system for 120/240 single/split phase
Product details
Product type | Surge protection for NEMA power supply units |
IEC test classification | I + II |
EN type | T1 |
Type | Housing for surface mounting |
Surge protection fault message | Remote indication contact |
Nominal voltage UN | < 240 V |
Fuse | 200 kA VSP100, 100 A, 200 kAIC (IR) |
General | |
Power Systems | 120/240 V Single/Split Phase |
Conductor cross section flexible min. | 16 mm² |
Conductor cross section flexible max. | 35 mm² |
Conductor cross section, rigid min. | 10 mm² |
Conductor cross section, rigid max. | 50 mm² |
Connection method | Screw connection |
Conductor cross section flexible min. | 0.14 mm² |
Conductor cross section flexible max. | 1.5 mm² |
Conductor cross section, rigid min. | 0.14 mm² |
Conductor cross section, rigid max. | 1.5 mm² |
Width | 400 mm |
Height | 500 mm |
Depth | 210 mm |
Housing material | Steel |
Nominal voltage UN | 120/240 V AC (Split phase) |
Maximum continuous voltage UC | 275 V AC |
Follow current interrupt rating Ifi | 50 kA |
Response time tA | ≤ 25 ns |
Ambient conditions | |
Degree of protection | IP66/NEMA 4 |
Ambient temperature (operation) | -40 °C ... 80 °C |
UL specifications | |
Short-circuit current rating (SCCR) | 50 kA |
UL type | type 2 |
Nominal discharge current In | 20 kA |
Maximum Surge Current per Phase | 50 kA |
Nominal voltage | 120/240 V AC (Split phase) |
Power distribution system | Split phase |
Standards | |
Standards/regulations | ANSI/UL 1449:2014 Ed.4+R:17MAR2016 |
IEC 60643-1 | |
EN 61643-11 | |
CAN/CSA-C22.2 No. 8:2013 Ed.5 |
Mounting type | Surface/Panel mounting |
Item number | 2800705 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL1621 |
Catalog page | Page 68 (C-6-2013) |
GTIN | 4046356642910 |
Weight per piece (including packing) | 222.22 g |
Weight per piece (excluding packing) | 222.22 g |
Customs tariff number | 85363090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171202 |
ETIM
ETIM 8.0 | EC000941 |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
4-Nonylphenol, branched and linear (CAS: n/a) | |
Lead (CAS: 7439-92-1) |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057