cULus Recognized
Approval ID: E118976-20230512Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
29.9 V | 0.5 A |
SMD female connector, nominal current: 0.5 A, test voltage: 500 V AC, number of positions: 60, pitch: 0.635 mm, color: black, contact surface: Au, contact connection type: Socket, mounting: SMD soldering
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
29.9 V | 0.5 A |
What makes the FS 0,635 board-to-board connector so special?
The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applic... View more
The extremely space-saving board-to-board connectors allow high-speed data transmission of up to 30 Gbps. Furthermore, additional currents of 0.5 A per contact can be transmitted. Therefore, it can be used flexibly and offers numerous possible applications with 0.635 mm pitch.
View lessHow can the solder contacts on the FS 0,635 board-to-board connector be tested after the SMD soldering process?
The contacts are routed under the housing, enabling automated optical inspection (AOI).
With which numbers of positions is the FS 0,635 board-to-board connector available?
The FS 0,635 board-to-board connector is available with the following numbers of positions: 20, 40, 60, and 80.
How does the floating principle work?
The floating connector consists of a movable pin connector pattern that is connected to the outer, soldered housing via spring-loaded contacts. This special design minimizes forces on the solder joints and enables a high tolerance compensation in the... View more
The floating connector consists of a movable pin connector pattern that is connected to the outer, soldered housing via spring-loaded contacts. This special design minimizes forces on the solder joints and enables a high tolerance compensation in the x and y direction.
View lessWhat tolerance compensation can be achieved with the FS 0,635 Floating?
When plugged in, a floating tolerance in the x and y direction of ±0.7 mm and an inclination tolerance of ±5° is enabled. Wiping, i.e., the tolerance in the z direction, is 0.6 mm.... View more
When plugged in, a floating tolerance in the x and y direction of ±0.7 mm and an inclination tolerance of ±5° is enabled. Wiping, i.e., the tolerance in the z direction, is 0.6 mm.
View lessDo the vertical items have a suction pad for automatic PCB assembly?
Yes, all vertical items in the FS 0,635 series have a suction pad. The position and size are specified in the technical packaging drawing in the “Technical drawing” section in the download area on the item page. The suction pad is removed after the SMD soldering process.
Are both mating partners designed as floating variants to enable floating?
As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the mal... View more
As a rule, only one side of the plug connection is designed as a floating version and the counterpart is rigid. This already covers a very large tolerance range. The floating female connector strip can be combined with three rigid variants of the male connector strip, so that three different stack heights between 8.0 mm and 12.6 mm can be realized.
View lessAre floating and high-speed data transmission a contradiction in terms?
Due to the curved contact geometry, the floating contact is a challenge for data transmission. The contact of the FS 0,635 Floating has been optimized for high data rates and thus achieves 40 Gbps. This enables high tolerance compensation and, at the... View more
Due to the curved contact geometry, the floating contact is a challenge for data transmission. The contact of the FS 0,635 Floating has been optimized for high data rates and thus achieves 40 Gbps. This enables high tolerance compensation and, at the same time, high-speed data transmission.
View less