Single relay - REL-IR-BL- 24DC/2X21
1032470

Plug-in industrial relay in basic design with power contacts, 2 changeover contacts, test key, mechanical switch position indicator, polarity A1+, A2-, input voltage: 24 V DC


Product Details




Notes on operation Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch.
Notes on operation The outputs are not suitable for switching different outer conductors.
Notes on operation Do not use to separate SELV / PELV circuits from other circuits, because safe isolation is not guaranteed.

Product type Single relay
Operating mode 100% operating factor
Mechanical service life 3x 107 cycles
Insulation characteristics
Overvoltage category III
Pollution degree 2
Insulation Basic insulation

Service life electrical see diagram
Maximum power dissipation for nominal condition 741 mW
Test voltage Winding/contact 2.5 kVrms (50 Hz, 1 min., winding/contact)
Test voltage Changeover contact/changeover contact 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact)
Rated insulation voltage 250 V AC
Rated surge voltage 5 kV

Coil side
Nominal input voltage UN 24 V DC
Input voltage range 19.2 V DC ... 40.8 V DC (20 °C)
Typical input current at UN 31 mA
Typical response time 15 ms
Typical release time 10 ms
Coil voltage 24 V DC

Switching
Contact type 2 changeover contacts
Type of switch contact Single contact
Drive and function monostable
Contact material AgNi
Maximum switching voltage 250 V AC/DC
Minimum switching voltage 12 V (10 mA)
Limiting continuous current 12 A
Maximum inrush current 24 A (20 ms, N/O contacts)
Min. switching current 10 mA (12 V)
Interrupting rating (ohmic load) max. 288 W (24 V DC)
130 W (48 V DC)
90 W (60 V DC)
66 W (110 V DC)
88 W (220 V DC)
3000 VA (250 V AC)
Switching capacity min. 120 mW

Ambient conditions
Degree of protection RT II
Degree of protection Installation location ≥ IP54 (Installation location)
Ambient temperature (operation) -40 °C ... 70 °C
Ambient temperature (storage/transport) -40 °C ... 70 °C
Altitude ≤ 2000 m

Air clearances and creepage distances between coil and contact side
Standards/regulations EN 61810-1

Assembly instructions in rows with zero spacing
Mounting position any

Item number 1032470
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key C05
Product Key CK6193
GTIN 4055626535999
Weight per Piece (including packing) 28.635 g
Weight per Piece (excluding packing) 28.635 g
Customs tariff number 85364190
Country of origin AT


ECLASS

ECLASS-9.0 27371601
ECLASS-10.0.1 27371601
ECLASS-11.0 27371601

ETIM

ETIM 8.0 EC001437

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 228652

UL Recognized

Approval ID: FILE E 228652

EAC

Approval ID: TR_TS_D_00573_c

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products