SAC-4P-MR/10,0-28R SCO RAIL
-
Sensor/actuator cable
1407316
Sensor/actuator cable, 4-position, PE-X halogen-free, black RAL 9005, shielded, Plug angled M12 SPEEDCON, coding: A, on free cable end, cable length: 10 m, For railway applications
Product details
General | Further products with variable cable type and variable cable length can be found in the accessories section |
Product type | Sensor/actuator cable |
Application | Railway applications |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PA 6.6 |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Standards/regulations | PA 6.6 |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug angled M12 SPEEDCON |
Number of positions | 4 |
Locking type | SPEEDCON |
Coding type | A |
Connection 2 | |
Type | free cable end |
Cable length | 10 m |
Shielded black RADOX® [28R] | |
Dimensional drawing |
|
Cable weight | 56 kg/km |
Number of positions | 4 |
Shielded | yes |
Cable type | Shielded black RADOX® [28R] |
Conductor structure signal line | 19x 0.18 mm |
AWG signal line | 20 |
Conductor cross section | 4x 0.5 mm² |
Wire diameter incl. insulation | 1.43 mm |
External cable diameter | 5.40 mm ±0.3 mm |
Outer sheath, material | PE-X |
External sheath, color | black RAL 9005 |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PE-X |
Single wire, color | white 1, white 2, white 3, white 4 |
Overall twist | 4 wires, twisted |
Optical shield covering | 85 % |
Max. conductor resistance | ≤ 40.1 Ω/km |
Nominal voltage, cable | 600 V AC (Core-ground, U0) |
1000 V AC (Core-ground, U) | |
≤ 720 V AC (core-ground) | |
≤ 1200 V AC (Core-ground, Um) | |
≤ 900 V DC (Core-ground, V0) | |
≤ 1500 V DC (Line-line) | |
Test voltage | 3500 V AC (50 Hz, 5 min.) |
8400 V DC (50 Hz, 5 min.) | |
Minimum bending radius, fixed installation | 3 x D |
Minimum bending radius, flexible installation | 4 x D |
Smallest bending radius, fixed installation | 17 mm |
Smallest bending radius, movable installation | 22 mm |
Halogen-free | in accordance with EN 50267-2-1 |
Flame resistance | IEC 60332-1-2 |
EN 50266 | |
EN 50305, 9.1.2 | |
NF C32-070, 2.1 | |
NF C32-070, 2.2 | |
UL 1685, 12 (FT4) | |
in accordance with ISO 6722-1 5.22 (UN ECE-R 118.01) | |
Fume corrosiveness | EN 50267-2-2 |
Fume toxicity | BS 6853 B.1 |
EN 50305, 9.2 | |
Concentration of fumes | BS 6853 D.8.7 |
EN 61034-2 | |
UL 1685, 12 (FT4) | |
Resistance to oil | according to IRM 902, 72 h at 100 °C |
Fire protection in rail vehicles | BS 6853 (Category Ia, Ib, II) |
GM/RT 2130 (Category Ia, Ib, II) | |
EN 45545 (Risk level HL1 - HL3) | |
DIN 5510 (Fire protection level 1, 2, 3, 4) | |
NF F16-101 (Category A1, A2, B) | |
NF F16-101 (Class C/F0) | |
NFPA 130 | |
UNI CEI 11170 (Risk level LR1 - LR4) | |
Other resistance | Resistance to fuels (according to IRM 903, 168 h at 70 °C) |
Ambient temperature (operation) | -50 °C ... 120 °C (cable, fixed installation) |
-25 °C ... 90 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | Shock, vibration |
Standards/specifications | EN 50155 |
Item number | 1407316 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF03 |
Product key | AF1CCA |
GTIN | 4046356774321 |
Weight per piece (including packing) | 562.7 g |
Weight per piece (excluding packing) | 557 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
SCIP | af098663-0bdc-4900-a40f-c34d894fbaab |
EF3.0 Climate Change | |
CO2e kg | 3.817 kg CO2e |
Compatible products
-
SAC-4P-MS SCO RAIL/.../... - Sensor/actuator cable 1412169
-
SAC-4P-FS SCO RAIL/.../... - Sensor/actuator cable 1412167
-
SAC-4P-FR SCO RAIL/.../... - Sensor/actuator cable 1412168
-
SAC-4P-MS-FS SCO RAIL/.../... - Sensor/actuator cable 1412171
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
SAC-M12-EXCLIP-M - Locking clip 1558988
-
PATG HF 3/18 - Conductor marker carrier 1014059
-
PATG HF 3/23 - Conductor marker carrier 1014060
-
PATG HF 3/30 - Conductor marker carrier 1014061
-
PATG HF 4/18 - Conductor marker carrier 1014065
-
PATG HF 4/23 - Conductor marker carrier 1014066
-
PATG HF 4/30 - Conductor marker carrier 1014067
-
KMK HP (25X6) - Cable marker carrier 0830720
-
KMK HP (29X8) - Cable marker carrier 0830721
-
WMTB HF (40X12)R YE - Cable marker 0830408
-
WMTB HF (55X15)R YE - Cable marker 0830410
-
WMTB HF (55X25)R YE - Cable marker 0830412
-
WMS-2 HF 6,4 (60X10)RL YE - Shrink sleeve 0801025
-
WMS-2 HF 6,4 (EX10)RL YE - Shrink sleeve 0833244
-
WMS-2 HF 9,5 (60X16)RL YE - Shrink sleeve 0801029
-
WMS-2 HF 9,5 (EX16)RL YE - Shrink sleeve 0833245
-
UCT-WMCO 5,4 (23X8) - Wire marking 0832105
-
UCT-WMCO 6,1 (23X8) - Wire marking 0832106
-
UCT-WMCO 6,8 (23X8) - Wire marking 0832107
-
UCT-WMCO 7,5 (23X8) - Wire marking 0832108
-
WMTB-AL (40X15) - Cable marker 0830524
-
WMTB-AL (60X15) - Cable marker 0830525
-
LS-WMTB-AL (40X15) - Cable marker 0831501
-
LS-WMTB-AL (40X15) BK - Cable marker 0831509
-
LS-WMTB-AL (60X15) - Cable marker 0831502
-
LS-WMTB-AL (60X15) BK - Cable marker 0831510
-
LS-WMTB-AL (100X15) - Cable marker 0831503
-
LS-WMTB-AL (100X15) BK - Cable marker 0831511
-
SACC-M12MS-4QO-0,75 SH - Connector 1413993
-
SACC-M12FS-4QO-0,75 SH - Connector 1413994
-
SACC-M12MS-4PL SH - Connector 1424666
-
SACC-M12MR-4PL SH - Connector 1424667
-
SACC-M12FS-4PL SH - Connector 1424668
-
SACC-M12FR-4PL SH - Connector 1424669
-
SACC-M12MS-5CT-CM SH - Connector 1422850
-
SACC-M12MR-5CT-CM SH - Connector 1422851
-
SACC-M12FS-5CT-CM SH - Connector 1422852
-
SACC-M12FR-5CT-CM SH - Connector 1422853
-
SACC-PO12MS-5CT-CM SH - Connector 1021815
-
SACC-PO12MR-5CT-CM SH - Connector 1021816
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
B-STIFT - Marker pen 1051993
-
CUTFOX 12 - Cable-cutting tool 1212128
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
MICROFOX-SP-1 - Diagonal cutter 1212487
-
WIREFOX 4 - Stripping tool 1212156
-
WIREFOX-E 4 - Stripping tool 1212704
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Securely locked by special vibration brake
Resistant to temperature influences – tested for an extended temperature range and for resistance to temperature shocks
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057