Conductor marker carrier - PATG HF 3/30
1014061

Conductor marker carrier, transparent/black, unlabeled, mounting type: slide-on, cable diameter range: 4 ... 7 mm, lettering field size: 30 x 4 mm


Product Details




Product type Marker carrier cable
Type Profile

Width 8.9 mm
Length 30 mm
External dimensions
Outside diameter 4 mm ... 7 mm

Color transparent/black
Material TPU
Fire protection for rail vehicles (DIN EN 45545-2) R22 HL 1 - HL 2
Fire protection for rail vehicles (DIN EN 45545-2) R23 HL 1 - HL 3
Fire protection for rail vehicles (DIN EN 45545-2) R24 HL 1 - HL 3
Components free from silicone, halogen, and cadmium
Silicone-free Yes
Halogen-free Yes

Cable structure
External cable diameter 4 mm ... 7 mm

Test for substances that would hinder coating with paint or varnish
VDMA 24364-A1-L:2018-05
Result Test passed
UV resistance
Result Test passed
Test duration 96 h
Temperature resistance
Specification Following ANSI/UL 969-2018:03
Test duration 240 h
Rating 100 °C (121 °C) Test passed
Test duration 168 h
Testing in a condensation changing climate in the presence of sulfur dioxide
Specification DIN 50018:2013-05
Result Test passed
Climate level AHT 1,0 S
Cycles 2
Salt spray test
Specification DIN EN 60068-2-11:2000-02
Result Test passed
Test duration 96 h
Ambient conditions
Ambient temperature (operation) -40 °C ... 85 °C
Recommended storage conditions 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended.

Mounting type slide-on

Item number 1014061
Packing unit 1 pc
Minimum order quantity 200 pc
Sales Key B12
Product Key BG221A
Catalog Page Page 250 (C-3-2019)
GTIN 4046356779487
Weight per Piece (including packing) 0.74 g
Weight per Piece (excluding packing) 0.628 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27400401
ECLASS-10.0.1 27400401
ECLASS-11.0 27281105

ETIM

ETIM 8.0 EC001530

UNSPSC

UNSPSC 21.0 39121400


Your advantages

The PATG HF... sleeve is a captive marker carrier
These conductor marking systems consist of marker carriers and insert labels
Comprehensive approvals ensure international use
The use of high-quality plastics supports the most stringent demands of the rail industry and the automotive industry
The corresponding UCT-WMT... and UC-WMT... insert labels are used for marking
Due to the plastic properties of the PATG HF..., high-quality fluid printing of the UC-WMT... with the BLUEMARK... is required